aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2016-08-01 13:32:31 -0500
committerSunita Nadampalli2016-08-01 13:32:31 -0500
commit3102d2580c6059ad6db2be082df8404ccd3f5ab7 (patch)
treea30bc3f20509cfd28582464402ffed5f2e33630d
parent4c27f5874d4084829e850cb06277494081fc3532 (diff)
downloadkernel-video-3102d2580c6059ad6db2be082df8404ccd3f5ab7.tar.gz
kernel-video-3102d2580c6059ad6db2be082df8404ccd3f5ab7.tar.xz
kernel-video-3102d2580c6059ad6db2be082df8404ccd3f5ab7.zip
Update memory reserve for Vision SDK 2.10
On Vision SDK 2.9, the NDK_START_ADDR is started at 0x85800000 NDK_MEM_SIZE + SR1_FRAME_BUFFER_SIZE is 2MB + 250MB = 252MB (0xFC00000) So, it reserves the memory from 0x85800000 of size 0xFC00000 On Vision SDK 2.10, the NDK_START_ADDR is changed to start at 0x84000000 of size 0xFC00000 This change is needed due to the changes in mem_segment_definition_1024mb_rvc.xs on Vision SDK 2.10 Change-Id: I34ef2ba9c78e378cd13259bbf5d297cfb9c6ffe8 Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7-evm-robust-rvc.dts6
1 files changed, 3 insertions, 3 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
index 109f62bb4b1..fc2762373f0 100644
--- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
+++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
@@ -11,13 +11,13 @@
11/* 11/*
12 Reserving memory used by Vision SDK configured at 12 Reserving memory used by Vision SDK configured at
13 \vision_sdk\build\tda2xx\mem_segment_definition_1024mb_rvc.xs 13 \vision_sdk\build\tda2xx\mem_segment_definition_1024mb_rvc.xs
14 Address 0x85800000 - 0x95400000 of size 0xFC00000 for NDK_MEM and SR1_FRAME_BUFFER_MEM 14 Address 0x84000000 - 0x93C00000 of size 0xFC00000 for NDK_MEM and SR1_FRAME_BUFFER_MEM
15 Address 0xA0000000 - 0xA2000000 of size 0x2000000 for SR0, REMOTE_LOG_MEM, LINK_STATS_MEM, 15 Address 0xA0000000 - 0xA2000000 of size 0x2000000 for SR0, REMOTE_LOG_MEM, LINK_STATS_MEM,
16 SYSTEM_IPC_SHM_MEM, HDVPSS_DESC_MEM, TRACE_BUF, EXC_DATA, and PM_DATA 16 SYSTEM_IPC_SHM_MEM, HDVPSS_DESC_MEM, TRACE_BUF, EXC_DATA, and PM_DATA
17*/ 17*/
18&reserved_mem{ 18&reserved_mem{
19 rvc_pool1: rvc1@0x85800000 { 19 rvc_pool1: rvc1@0x84000000 {
20 reg = <0x85800000 0xFC00000>; 20 reg = <0x84000000 0xFC00000>;
21 status = "okay"; 21 status = "okay";
22 }; 22 };
23 23