aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2016-02-26 10:04:06 -0600
committerPraneeth Bajjuri2016-03-17 14:40:35 -0500
commit48920c9424bd6ce8c4ed3d06c95521ace79d72b9 (patch)
treebe5d39d424117ea47770f508b3bcf34e1ae1b82f
parentaf250e7ac7b5cfb870fd8e4cb1b07157d8b279e0 (diff)
downloadkernel-video-48920c9424bd6ce8c4ed3d06c95521ace79d72b9.tar.gz
kernel-video-48920c9424bd6ce8c4ed3d06c95521ace79d72b9.tar.xz
kernel-video-48920c9424bd6ce8c4ed3d06c95521ace79d72b9.zip
ARM: DRA722: remove redundant definition of 1.0 device
Remove duplicate definition of Rev 1.0 device. Fixes: 81032e34e184 ("ARM: DRA752: Add ID detect for ES2.0") Change-Id: If0f4c47c9f67c5273526cf72180afbb0fac8748e Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--arch/arm/mach-omap2/soc.h1
1 files changed, 0 insertions, 1 deletions
diff --git a/arch/arm/mach-omap2/soc.h b/arch/arm/mach-omap2/soc.h
index ac15ea9c946..f4f3825621d 100644
--- a/arch/arm/mach-omap2/soc.h
+++ b/arch/arm/mach-omap2/soc.h
@@ -471,7 +471,6 @@ IS_OMAP_TYPE(3430, 0x3430)
471#define DRA752_REV_ES1_1 (DRA7XX_CLASS | (0x52 << 16) | (0x11 << 8)) 471#define DRA752_REV_ES1_1 (DRA7XX_CLASS | (0x52 << 16) | (0x11 << 8))
472#define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8)) 472#define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8))
473#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8)) 473#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8))
474#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8))
475 474
476void omap2xxx_check_revision(void); 475void omap2xxx_check_revision(void);
477void omap3xxx_check_revision(void); 476void omap3xxx_check_revision(void);