diff options
author | Buddy Liong | 2016-08-01 13:29:23 -0500 |
---|---|---|
committer | Sunita Nadampalli | 2016-08-01 13:29:23 -0500 |
commit | 4c27f5874d4084829e850cb06277494081fc3532 (patch) | |
tree | 3cfe8ce49b77f2503e4f6cba33ba5cf6d180c25c | |
parent | a61fbe9548327bfc69dcadc8dbc1c1ea7161ab66 (diff) | |
download | kernel-video-4c27f5874d4084829e850cb06277494081fc3532.tar.gz kernel-video-4c27f5874d4084829e850cb06277494081fc3532.tar.xz kernel-video-4c27f5874d4084829e850cb06277494081fc3532.zip |
Enabling late-attach on dsp2 and ipu1 to get printoutrvc-1.0
from A15
By enabling late-attach on dsp2 and ipu1, A15 is able to read
and print the content of REMOTE_LOG_MEM to get the printout of remote
core IPU1 and DSP2.
Change-Id: Iccdb8c09bbadb96ef3794f21b11846b09a3a8126
Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm-robust-rvc.dts | 24 |
1 files changed, 7 insertions, 17 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts index 5a565ac3252..109f62bb4b1 100644 --- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts +++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts | |||
@@ -27,64 +27,54 @@ | |||
27 | }; | 27 | }; |
28 | }; | 28 | }; |
29 | 29 | ||
30 | &ipu1_cma_pool { | ||
31 | /delete-property/ reusable; | ||
32 | no-map; | ||
33 | }; | ||
34 | |||
35 | &mbox_ipu1_legacy { | 30 | &mbox_ipu1_legacy { |
36 | status = "disabled"; | ||
37 | ti,no-reset-on-init; | 31 | ti,no-reset-on-init; |
38 | ti,no-idle-on-init; | 32 | ti,no-idle-on-init; |
39 | }; | 33 | }; |
40 | 34 | ||
41 | &mmu_ipu1 { | 35 | &mmu_ipu1 { |
42 | status = "disabled"; | 36 | ti,late-attach; |
43 | ti,no-reset-on-init; | 37 | ti,no-reset-on-init; |
44 | ti,no-idle-on-init; | 38 | ti,no-idle-on-init; |
45 | }; | 39 | }; |
46 | 40 | ||
47 | &ipu1 { | 41 | &ipu1 { |
48 | status = "disabled"; | 42 | ti,late-attach; |
49 | ti,no-reset-on-init; | 43 | ti,no-reset-on-init; |
50 | ti,no-idle-on-init; | 44 | ti,no-idle-on-init; |
51 | }; | 45 | }; |
52 | 46 | ||
53 | 47 | ||
54 | &dsp2 { | 48 | &dsp2 { |
55 | status = "disabled"; | 49 | ti,late-attach; |
56 | ti,no-reset-on-init; | 50 | ti,no-reset-on-init; |
57 | ti,no-idle-on-init; | 51 | ti,no-idle-on-init; |
58 | }; | 52 | }; |
59 | 53 | ||
60 | &mmu0_dsp2 { | 54 | &mmu0_dsp2 { |
61 | status = "disabled"; | 55 | ti,late-attach; |
62 | ti,no-reset-on-init; | 56 | ti,no-reset-on-init; |
63 | ti,no-idle-on-init; | 57 | ti,no-idle-on-init; |
64 | }; | 58 | }; |
65 | 59 | ||
66 | &mmu1_dsp2 { | 60 | &mmu1_dsp2 { |
67 | status = "disabled"; | 61 | ti,late-attach; |
68 | ti,no-reset-on-init; | 62 | ti,no-reset-on-init; |
69 | ti,no-idle-on-init; | 63 | ti,no-idle-on-init; |
70 | }; | 64 | }; |
71 | 65 | ||
72 | &mbox_dsp2_legacy { | 66 | &mbox_dsp2_legacy { |
73 | status = "disabled"; | ||
74 | ti,no-reset-on-init; | 67 | ti,no-reset-on-init; |
75 | ti,no-idle-on-init; | 68 | ti,no-idle-on-init; |
76 | }; | 69 | }; |
77 | 70 | ||
78 | &mailbox7 { | 71 | &mailbox7 { |
79 | status = "disabled"; | ||
80 | ti,no-reset-on-init; | 72 | ti,no-reset-on-init; |
81 | ti,no-idle-on-init; | 73 | ti,no-idle-on-init; |
82 | }; | 74 | }; |
83 | 75 | ||
84 | &dsp2_cma_pool { | 76 | &dsp2_cma_pool { |
85 | reg = <0x9f000000 0x1000000>; | 77 | reg = <0x9f000000 0x1000000>; |
86 | /delete-property/ reusable; | ||
87 | no-map; | ||
88 | }; | 78 | }; |
89 | 79 | ||
90 | &vip1 { | 80 | &vip1 { |
@@ -128,13 +118,13 @@ | |||
128 | }; | 118 | }; |
129 | 119 | ||
130 | &timer11{ | 120 | &timer11{ |
131 | status = "disabled"; | 121 | ti,late-attach; |
132 | ti,no-reset-on-init; | 122 | ti,no-reset-on-init; |
133 | ti,no-idle-on-init; | 123 | ti,no-idle-on-init; |
134 | }; | 124 | }; |
135 | 125 | ||
136 | &timer6{ | 126 | &timer6{ |
137 | status = "disabled"; | 127 | ti,late-attach; |
138 | ti,no-reset-on-init; | 128 | ti,no-reset-on-init; |
139 | ti,no-idle-on-init; | 129 | ti,no-idle-on-init; |
140 | }; | 130 | }; |