aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorOren Givon2015-12-17 06:17:00 -0600
committerGreg Kroah-Hartman2016-03-03 17:06:54 -0600
commit52a2780a444e156215c0db69472934c6c2dede53 (patch)
tree317d4dc6aaf2e7cf06678e64eb8dea6daad22032
parent08b706179843ff538c51bf11a04b893f149b6247 (diff)
downloadkernel-video-52a2780a444e156215c0db69472934c6c2dede53.tar.gz
kernel-video-52a2780a444e156215c0db69472934c6c2dede53.tar.xz
kernel-video-52a2780a444e156215c0db69472934c6c2dede53.zip
iwlwifi: update and fix 7265 series PCI IDs
commit 006bda75d81fd27a583a3b310e9444fea2aa6ef2 upstream. Update and fix some 7265 PCI IDs entries. Signed-off-by: Oren Givon <oren.givon@intel.com> Signed-off-by: Emmanuel Grumbach <emmanuel.grumbach@intel.com> Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
-rw-r--r--drivers/net/wireless/iwlwifi/pcie/drv.c5
1 files changed, 3 insertions, 2 deletions
diff --git a/drivers/net/wireless/iwlwifi/pcie/drv.c b/drivers/net/wireless/iwlwifi/pcie/drv.c
index 988f9fec0bf..d8c1b69d0f6 100644
--- a/drivers/net/wireless/iwlwifi/pcie/drv.c
+++ b/drivers/net/wireless/iwlwifi/pcie/drv.c
@@ -367,6 +367,7 @@ static DEFINE_PCI_DEVICE_TABLE(iwl_hw_card_ids) = {
367 {IWL_PCI_DEVICE(0x095B, 0x5310, iwl7265_2ac_cfg)}, 367 {IWL_PCI_DEVICE(0x095B, 0x5310, iwl7265_2ac_cfg)},
368 {IWL_PCI_DEVICE(0x095B, 0x5302, iwl7265_n_cfg)}, 368 {IWL_PCI_DEVICE(0x095B, 0x5302, iwl7265_n_cfg)},
369 {IWL_PCI_DEVICE(0x095B, 0x5210, iwl7265_2ac_cfg)}, 369 {IWL_PCI_DEVICE(0x095B, 0x5210, iwl7265_2ac_cfg)},
370 {IWL_PCI_DEVICE(0x095A, 0x5C10, iwl7265_2ac_cfg)},
370 {IWL_PCI_DEVICE(0x095A, 0x5012, iwl7265_2ac_cfg)}, 371 {IWL_PCI_DEVICE(0x095A, 0x5012, iwl7265_2ac_cfg)},
371 {IWL_PCI_DEVICE(0x095A, 0x5412, iwl7265_2ac_cfg)}, 372 {IWL_PCI_DEVICE(0x095A, 0x5412, iwl7265_2ac_cfg)},
372 {IWL_PCI_DEVICE(0x095A, 0x5410, iwl7265_2ac_cfg)}, 373 {IWL_PCI_DEVICE(0x095A, 0x5410, iwl7265_2ac_cfg)},
@@ -383,10 +384,10 @@ static DEFINE_PCI_DEVICE_TABLE(iwl_hw_card_ids) = {
383 {IWL_PCI_DEVICE(0x095A, 0x9012, iwl7265_2ac_cfg)}, 384 {IWL_PCI_DEVICE(0x095A, 0x9012, iwl7265_2ac_cfg)},
384 {IWL_PCI_DEVICE(0x095A, 0x9110, iwl7265_2ac_cfg)}, 385 {IWL_PCI_DEVICE(0x095A, 0x9110, iwl7265_2ac_cfg)},
385 {IWL_PCI_DEVICE(0x095A, 0x9112, iwl7265_2ac_cfg)}, 386 {IWL_PCI_DEVICE(0x095A, 0x9112, iwl7265_2ac_cfg)},
386 {IWL_PCI_DEVICE(0x095A, 0x9210, iwl7265_2ac_cfg)}, 387 {IWL_PCI_DEVICE(0x095B, 0x9210, iwl7265_2ac_cfg)},
387 {IWL_PCI_DEVICE(0x095B, 0x9200, iwl7265_2ac_cfg)}, 388 {IWL_PCI_DEVICE(0x095B, 0x9200, iwl7265_2ac_cfg)},
388 {IWL_PCI_DEVICE(0x095A, 0x9510, iwl7265_2ac_cfg)}, 389 {IWL_PCI_DEVICE(0x095A, 0x9510, iwl7265_2ac_cfg)},
389 {IWL_PCI_DEVICE(0x095A, 0x9310, iwl7265_2ac_cfg)}, 390 {IWL_PCI_DEVICE(0x095B, 0x9310, iwl7265_2ac_cfg)},
390 {IWL_PCI_DEVICE(0x095A, 0x9410, iwl7265_2ac_cfg)}, 391 {IWL_PCI_DEVICE(0x095A, 0x9410, iwl7265_2ac_cfg)},
391 {IWL_PCI_DEVICE(0x095A, 0x5020, iwl7265_2n_cfg)}, 392 {IWL_PCI_DEVICE(0x095A, 0x5020, iwl7265_2n_cfg)},
392 {IWL_PCI_DEVICE(0x095A, 0x502A, iwl7265_2n_cfg)}, 393 {IWL_PCI_DEVICE(0x095A, 0x502A, iwl7265_2n_cfg)},