aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMarcus Cooksey2016-03-17 16:11:42 -0500
committerPraneeth Bajjuri2016-03-17 16:47:29 -0500
commit967b38f390945064adacc396e0c7eb82666fff62 (patch)
treee21543c0a298875c6cc83b3c28e4ac8b5b21e21e
parent09549df426f1ca688072fc41af4d6caafe38fadf (diff)
downloadkernel-video-967b38f390945064adacc396e0c7eb82666fff62.tar.gz
kernel-video-967b38f390945064adacc396e0c7eb82666fff62.tar.xz
kernel-video-967b38f390945064adacc396e0c7eb82666fff62.zip
OMAPDRM: android: Removed HDMI HPD IRQ Registration
Android doesn't require IRQ based HPD notification, since HPD notification are sent via uevents. Change-Id: I50e6f978cd1639a55c2ff37abdca11dfcb4a82a9 Signed-off-by: Marcus Cooksey <mcooksey@ti.com>
-rw-r--r--drivers/gpu/drm/omapdrm/omap_connector.c3
1 files changed, 3 insertions, 0 deletions
diff --git a/drivers/gpu/drm/omapdrm/omap_connector.c b/drivers/gpu/drm/omapdrm/omap_connector.c
index 5b02f8ad727..ae7b8ea4819 100644
--- a/drivers/gpu/drm/omapdrm/omap_connector.c
+++ b/drivers/gpu/drm/omapdrm/omap_connector.c
@@ -345,6 +345,8 @@ struct drm_connector *omap_connector_init(struct drm_device *dev,
345 connector_type); 345 connector_type);
346 drm_connector_helper_add(connector, &omap_connector_helper_funcs); 346 drm_connector_helper_add(connector, &omap_connector_helper_funcs);
347 347
348/* Not required for Android since HPD notifications from the HDMI driver
349 * are sent using uevents
348 if (dssdev->driver->register_hpd_callback) { 350 if (dssdev->driver->register_hpd_callback) {
349 dssdev->driver->register_hpd_callback(dssdev, 351 dssdev->driver->register_hpd_callback(dssdev,
350 omap_hdmi_hpd_irq_handler, 352 omap_hdmi_hpd_irq_handler,
@@ -352,6 +354,7 @@ struct drm_connector *omap_connector_init(struct drm_device *dev,
352 354
353 DBG("Registered ISR omap_drm_hdmi_hpd_irq"); 355 DBG("Registered ISR omap_drm_hdmi_hpd_irq");
354 } 356 }
357*/
355 358
356 359
357#if 0 /* enable when dss2 supports hotplug */ 360#if 0 /* enable when dss2 supports hotplug */