aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorBuddy Liong2016-05-18 11:36:44 -0500
committerSunita Nadampalli2016-06-16 13:45:30 -0500
commita3ed4dfe01d4faf4b3003c20be037f70bd8dae9d (patch)
treeb85c5008e9a8e0d8b60b5a6432249b7cbd652c8a
parent995367bda40587244eb879b7e044533a208e9f01 (diff)
downloadkernel-video-a3ed4dfe01d4faf4b3003c20be037f70bd8dae9d.tar.gz
kernel-video-a3ed4dfe01d4faf4b3003c20be037f70bd8dae9d.tar.xz
kernel-video-a3ed4dfe01d4faf4b3003c20be037f70bd8dae9d.zip
Remove mailbox5 from dra7-evm-robust-rvc.dts
By disabling mailbox5, it disables the radio because mailbox5 is used for ipu1 and dsp1. Disabling mbox_ipu1_legacy should be sufficient instead of disabling the whole mailbox5. Android Radio is using dsp1. Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7-evm-robust-rvc.dts7
1 files changed, 0 insertions, 7 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
index e4dda47edd1..43bc664a6bd 100644
--- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
+++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts
@@ -81,13 +81,6 @@
81 ti,no-idle-on-init; 81 ti,no-idle-on-init;
82}; 82};
83 83
84&mailbox5 {
85 status = "disabled";
86 ti,no-reset-on-init;
87 ti,no-idle-on-init;
88};
89
90
91&dsp2_cma_pool { 84&dsp2_cma_pool {
92 reg = <0x9f000000 0x1000000>; 85 reg = <0x9f000000 0x1000000>;
93 /delete-property/ reusable; 86 /delete-property/ reusable;