aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMisael Lopez Cruz2016-03-14 17:07:47 -0500
committerPraneeth Bajjuri2016-03-16 16:56:36 -0500
commitaf250e7ac7b5cfb870fd8e4cb1b07157d8b279e0 (patch)
treebaa0813f5b86f91da045e9adcbf0ef5ffe858b41
parentba9386974bb3c977cbfa9a2ef9d09eda36ebc6bd (diff)
downloadkernel-video-af250e7ac7b5cfb870fd8e4cb1b07157d8b279e0.tar.gz
kernel-video-af250e7ac7b5cfb870fd8e4cb1b07157d8b279e0.tar.xz
kernel-video-af250e7ac7b5cfb870fd8e4cb1b07157d8b279e0.zip
ARM: dtsi: jamr3: Update SR0 range for UIO
The SharedRegion 0 range was recently changed by commit: "c22b04c arm: dtsi: jamr3: Adjusting DSP SR0 range" But the update was only for the 'reserved_mem' node and a similar change is also required for the UIO node. Change-Id: I56cb30d0146032dcbaaf296af5283ba22c3064ad Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7xx-jamr3.dtsi2
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7xx-jamr3.dtsi b/arch/arm/boot/dts/dra7xx-jamr3.dtsi
index c83fd339029..6c4a18d62e9 100644
--- a/arch/arm/boot/dts/dra7xx-jamr3.dtsi
+++ b/arch/arm/boot/dts/dra7xx-jamr3.dtsi
@@ -58,7 +58,7 @@
58 58
59 sr0 { 59 sr0 {
60 compatible = "generic-uio"; 60 compatible = "generic-uio";
61 reg = <0xbfd00000 0x100000>; 61 reg = <0xbfb00000 0x100000>;
62 }; 62 };
63}; 63};
64 64