aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorStephen Molfetta2016-03-10 14:52:54 -0600
committerVishal Mahaveer2016-03-11 13:54:58 -0600
commitc22b04c9c6c436fbc14f6c812643a7cf64ebcd18 (patch)
tree666b3fd48616c0f10988f654f362147db101e3c5
parent8a63605bbd55b6781667d722e0f92c62a358593e (diff)
downloadkernel-video-c22b04c9c6c436fbc14f6c812643a7cf64ebcd18.tar.gz
kernel-video-c22b04c9c6c436fbc14f6c812643a7cf64ebcd18.tar.xz
kernel-video-c22b04c9c6c436fbc14f6c812643a7cf64ebcd18.zip
arm: dtsi: jamr3: Adjusting DSP SR0 rangeglsdk-7.04.00.03p-ti-linux-3.14.y-common-rvc
Moving reservation for DSP SharedRegion0 base address from 0xbfd00000 to 0xbfb00000. This is made in order to match the corresponding changes to the memory map of DSP Radio/APPE application. Change-Id: Ic74fd484bacc5a2c6be00e2de28735afc188f280 Signed-off-by: Stephen Molfetta <sjmolfetta@ti.com>
-rw-r--r--arch/arm/boot/dts/dra7xx-jamr3.dtsi4
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/arm/boot/dts/dra7xx-jamr3.dtsi b/arch/arm/boot/dts/dra7xx-jamr3.dtsi
index 69ac557998c..c83fd339029 100644
--- a/arch/arm/boot/dts/dra7xx-jamr3.dtsi
+++ b/arch/arm/boot/dts/dra7xx-jamr3.dtsi
@@ -70,8 +70,8 @@
70 status = "okay"; 70 status = "okay";
71 }; 71 };
72 72
73 dsp1_sr0: dsp1_sr0@bfd00000 { 73 dsp1_sr0: dsp1_sr0@bfb00000 {
74 reg = <0xbfd00000 0x100000>; 74 reg = <0xbfb00000 0x100000>;
75 no-map; 75 no-map;
76 status = "okay"; 76 status = "okay";
77 }; 77 };