diff options
author | Nikhil Devshatwar | 2014-04-14 06:11:16 -0500 |
---|---|---|
committer | Rakesh Movva | 2014-05-01 14:30:20 -0500 |
commit | f78a2e25a94e4574ae0b07bf4466d17dbcd1e711 (patch) | |
tree | b3b175e89494f74e9fd30e38c477bfe8aaded523 | |
parent | 0fd47ea5b234acb3b149cc40a220c220cbcd110a (diff) | |
download | kernel-video-f78a2e25a94e4574ae0b07bf4466d17dbcd1e711.tar.gz kernel-video-f78a2e25a94e4574ae0b07bf4466d17dbcd1e711.tar.xz kernel-video-f78a2e25a94e4574ae0b07bf4466d17dbcd1e711.zip |
arm: dts: dra7xx: Add gpio properties for fpdlink camera
The gpios will be parsed and set by the driver before use.
CAMP_FPD_MUX_S0 is pcf_hdmi 3 0 (P0)
SEL_TVP_FPD_S0 is i2c1 pcf_lcd3 8 0 (P10)
Change-Id: I5f006286421764393707a26e26be91b861e4a942
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm.dts | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index fa93adb31c8..c9523c7c976 100644 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -482,6 +482,8 @@ | |||
482 | fpdlink_camera { | 482 | fpdlink_camera { |
483 | compatible = "ti,fpdlink"; | 483 | compatible = "ti,fpdlink"; |
484 | reg = <0x20>; | 484 | reg = <0x20>; |
485 | gpios = <&pcf_hdmi 3 0>, | ||
486 | <&pcf_lcd3 8 0>; | ||
485 | port { | 487 | port { |
486 | cam_fpdlink: endpoint { | 488 | cam_fpdlink: endpoint { |
487 | hsync-active = <1>; | 489 | hsync-active = <1>; |