diff options
author | Buddy Liong | 2016-08-01 13:34:49 -0500 |
---|---|---|
committer | Sunita Nadampalli | 2016-08-01 13:34:49 -0500 |
commit | a6769e21273a4c77854746b48d0bfb5d86f7c21b (patch) | |
tree | b2bd4a3e9159ef3c5855b504b7e2a79b49ddbe40 | |
parent | 328da3f3697aa9ca670c844290ef6a5c29fcbeed (diff) | |
download | kernel-video-rvc-2.0.tar.gz kernel-video-rvc-2.0.tar.xz kernel-video-rvc-2.0.zip |
Enable late-attach on IPU2 and DSP2rvc-2.0p-ti-linux-3.14.y-android-rvc
Modifying dts file to add late attach for IPU2 and DSP2
Change-Id: Ic6f305511d72d9f2efd0494fced4a7c371cefb97
Signed-off-by: Buddy Liong <a0270631@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm-robust-rvc.dts | 23 |
1 files changed, 9 insertions, 14 deletions
diff --git a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts index 25be579af41..2a81453efe8 100644 --- a/arch/arm/boot/dts/dra7-evm-robust-rvc.dts +++ b/arch/arm/boot/dts/dra7-evm-robust-rvc.dts | |||
@@ -28,42 +28,40 @@ | |||
28 | }; | 28 | }; |
29 | 29 | ||
30 | &ipu2_cma_pool { | 30 | &ipu2_cma_pool { |
31 | /delete-property/ reusable; | 31 | reg = <0x94000000 0x5000000>; |
32 | no-map; | ||
33 | }; | 32 | }; |
34 | 33 | ||
35 | &mbox_ipu2_legacy { | 34 | &mbox_ipu2_legacy { |
36 | status = "disabled"; | ||
37 | ti,no-reset-on-init; | 35 | ti,no-reset-on-init; |
38 | ti,no-idle-on-init; | 36 | ti,no-idle-on-init; |
39 | }; | 37 | }; |
40 | 38 | ||
41 | &mmu_ipu2 { | 39 | &mmu_ipu2 { |
42 | status = "disabled"; | 40 | ti,late-attach; |
43 | ti,no-reset-on-init; | 41 | ti,no-reset-on-init; |
44 | ti,no-idle-on-init; | 42 | ti,no-idle-on-init; |
45 | }; | 43 | }; |
46 | 44 | ||
47 | &ipu2 { | 45 | &ipu2 { |
48 | status = "disabled"; | 46 | ti,late-attach; |
49 | ti,no-reset-on-init; | 47 | ti,no-reset-on-init; |
50 | ti,no-idle-on-init; | 48 | ti,no-idle-on-init; |
51 | }; | 49 | }; |
52 | 50 | ||
53 | &dsp2 { | 51 | &dsp2 { |
54 | status = "disabled"; | 52 | ti,late-attach; |
55 | ti,no-reset-on-init; | 53 | ti,no-reset-on-init; |
56 | ti,no-idle-on-init; | 54 | ti,no-idle-on-init; |
57 | }; | 55 | }; |
58 | 56 | ||
59 | &mmu0_dsp2 { | 57 | &mmu0_dsp2 { |
60 | status = "disabled"; | 58 | ti,late-attach; |
61 | ti,no-reset-on-init; | 59 | ti,no-reset-on-init; |
62 | ti,no-idle-on-init; | 60 | ti,no-idle-on-init; |
63 | }; | 61 | }; |
64 | 62 | ||
65 | &mmu1_dsp2 { | 63 | &mmu1_dsp2 { |
66 | status = "disabled"; | 64 | ti,late-attach; |
67 | ti,no-reset-on-init; | 65 | ti,no-reset-on-init; |
68 | ti,no-idle-on-init; | 66 | ti,no-idle-on-init; |
69 | }; | 67 | }; |
@@ -74,7 +72,6 @@ | |||
74 | }; | 72 | }; |
75 | 73 | ||
76 | &mailbox6 { | 74 | &mailbox6 { |
77 | status = "disabled"; | ||
78 | ti,no-reset-on-init; | 75 | ti,no-reset-on-init; |
79 | ti,no-idle-on-init; | 76 | ti,no-idle-on-init; |
80 | }; | 77 | }; |
@@ -85,9 +82,7 @@ | |||
85 | }; | 82 | }; |
86 | 83 | ||
87 | &dsp2_cma_pool { | 84 | &dsp2_cma_pool { |
88 | reg = <0x9f000000 0x1000000>; | 85 | reg = <0x9f000000 0x1000000>; |
89 | /delete-property/ reusable; | ||
90 | no-map; | ||
91 | }; | 86 | }; |
92 | 87 | ||
93 | &vip1 { | 88 | &vip1 { |
@@ -131,13 +126,13 @@ | |||
131 | }; | 126 | }; |
132 | 127 | ||
133 | &timer3{ | 128 | &timer3{ |
134 | status = "disabled"; | 129 | ti,late-attach; |
135 | ti,no-reset-on-init; | 130 | ti,no-reset-on-init; |
136 | ti,no-idle-on-init; | 131 | ti,no-idle-on-init; |
137 | }; | 132 | }; |
138 | 133 | ||
139 | &timer6{ | 134 | &timer6{ |
140 | status = "disabled"; | 135 | ti,late-attach; |
141 | ti,no-reset-on-init; | 136 | ti,no-reset-on-init; |
142 | ti,no-idle-on-init; | 137 | ti,no-idle-on-init; |
143 | }; | 138 | }; |