diff options
author | Subramaniam Chanderashekarapuram | 2014-07-23 18:06:25 -0500 |
---|---|---|
committer | Subramaniam Chanderashekarapuram | 2014-07-23 18:10:15 -0500 |
commit | 0f389f3c35cff584408476ee7cd762d7e0e8a9bf (patch) | |
tree | 35c24eb1a9ef9476b5b2178b6357830f58e24555 | |
parent | b09411ba65a4d40466abd00d0fb78fdb3d3346c9 (diff) | |
download | kernel-video-0f389f3c35cff584408476ee7cd762d7e0e8a9bf.tar.gz kernel-video-0f389f3c35cff584408476ee7cd762d7e0e8a9bf.tar.xz kernel-video-0f389f3c35cff584408476ee7cd762d7e0e8a9bf.zip |
ARM: dts: dra7: fix gpmc irq number
Fix the gpmc node irq number. It should be using the crossbar
irq number and not the mpu irq number in the device tree node.
Change-Id: Id0b9c3366bf7c13d71059c5123a5c74f31af311d
Signed-off-by: Subramaniam Chanderashekarapuram <c.a.subramaniam@gmail.com>
-rw-r--r-- | arch/arm/boot/dts/dra7.dtsi | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/arch/arm/boot/dts/dra7.dtsi b/arch/arm/boot/dts/dra7.dtsi index a3ee1b2a8b8..7f259066fd0 100644 --- a/arch/arm/boot/dts/dra7.dtsi +++ b/arch/arm/boot/dts/dra7.dtsi | |||
@@ -1306,7 +1306,7 @@ | |||
1306 | compatible = "ti,am3352-gpmc"; | 1306 | compatible = "ti,am3352-gpmc"; |
1307 | ti,hwmods = "gpmc"; | 1307 | ti,hwmods = "gpmc"; |
1308 | reg = <0x50000000 0x37c>; /* device IO registers */ | 1308 | reg = <0x50000000 0x37c>; /* device IO registers */ |
1309 | interrupts = <GIC_SPI 20 IRQ_TYPE_LEVEL_HIGH>; | 1309 | interrupts = <GIC_SPI 15 IRQ_TYPE_LEVEL_HIGH>; |
1310 | gpmc,num-cs = <8>; | 1310 | gpmc,num-cs = <8>; |
1311 | gpmc,num-waitpins = <2>; | 1311 | gpmc,num-waitpins = <2>; |
1312 | #address-cells = <2>; | 1312 | #address-cells = <2>; |