aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorSundar Raman2013-07-26 16:32:39 -0500
committerSundar Raman2013-07-26 16:32:39 -0500
commit3760096305d85733286c7ef2d552d3778526c631 (patch)
tree2662e4ec48b256341a42003dd80c39a2f5256a5e
parent91b8fc4a3b441bf01a41eca83ea697baea114a25 (diff)
parent699a8e2ac38624064ae62c301394f25c5f3d34dd (diff)
downloadkernel-video-3760096305d85733286c7ef2d552d3778526c631.tar.gz
kernel-video-3760096305d85733286c7ef2d552d3778526c631.tar.xz
kernel-video-3760096305d85733286c7ef2d552d3778526c631.zip
Merge branch 'p-ti-android-3.8.y-video'HEADmaster
-rwxr-xr-xarch/arm/boot/dts/dra7-evm.dts12
-rw-r--r--arch/arm/boot/dts/omap5-uevm.dts8
-rw-r--r--drivers/gpu/ion/ion.c16
-rwxr-xr-xdrivers/gpu/ion/omap/omap_ion.c47
-rw-r--r--drivers/gpu/ion/omap/omap_tiler_heap.c15
-rw-r--r--include/linux/ion.h16
6 files changed, 95 insertions, 19 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts
index 2c902e95194..bc297a46651 100755
--- a/arch/arm/boot/dts/dra7-evm.dts
+++ b/arch/arm/boot/dts/dra7-evm.dts
@@ -7,6 +7,18 @@
7 */ 7 */
8/dts-v1/; 8/dts-v1/;
9 9
10/*
11 * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now
12 * C0000000 - SDRAM+1G
13 * BFD00000 - SMC (3MB)
14 * BA300000 - ION (90MB)
15 * B4300000 - TILER SECURE (81 MB)
16 * B3400000 - TILER NONSECURE (15 MB)
17*/
18/memreserve/ 0xba300000 0x5a00000;
19/memreserve/ 0xb5200000 0x5100000;
20/memreserve/ 0xb4300000 0xf00000;
21
10/include/ "dra7.dtsi" 22/include/ "dra7.dtsi"
11 23
12/ { 24/ {
diff --git a/arch/arm/boot/dts/omap5-uevm.dts b/arch/arm/boot/dts/omap5-uevm.dts
index a339f321c2a..5694a6fc052 100644
--- a/arch/arm/boot/dts/omap5-uevm.dts
+++ b/arch/arm/boot/dts/omap5-uevm.dts
@@ -8,16 +8,16 @@
8/dts-v1/; 8/dts-v1/;
9 9
10/* 10/*
11 * Following are the carveout addresses and the sizes. SMC is not reserved for now 11 * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now
12 * C0000000 - SDRAM+1G 12 * C0000000 - SDRAM+1G
13 * BFD00000 - SMC (3MB) 13 * BFD00000 - SMC (3MB)
14 * BA300000 - ION (90MB) 14 * BA300000 - ION (90MB)
15 * B4300000 - TILER SECURE (96 MB) 15 * B4300000 - TILER SECURE (81 MB)
16 * B3400000 - TILER NONSECURE (15 MB) 16 * B3400000 - TILER NONSECURE (15 MB)
17*/ 17*/
18/memreserve/ 0xba300000 0x5a00000; 18/memreserve/ 0xba300000 0x5a00000;
19/memreserve/ 0xb4300000 0x6000000; 19/memreserve/ 0xb5200000 0x5100000;
20/memreserve/ 0xb3400000 0xf00000; 20/memreserve/ 0xb4300000 0xf00000;
21 21
22/include/ "omap5.dtsi" 22/include/ "omap5.dtsi"
23/include/ "samsung_k3pe0e000b.dtsi" 23/include/ "samsung_k3pe0e000b.dtsi"
diff --git a/drivers/gpu/ion/ion.c b/drivers/gpu/ion/ion.c
index 8f477880f04..d7c780ff35b 100644
--- a/drivers/gpu/ion/ion.c
+++ b/drivers/gpu/ion/ion.c
@@ -951,7 +951,7 @@ end:
951} 951}
952EXPORT_SYMBOL(ion_import_dma_buf); 952EXPORT_SYMBOL(ion_import_dma_buf);
953 953
954static int ion_sync_for_device(struct ion_client *client, int fd) 954static int ion_sync_for_device(struct ion_client *client, int fd, enum ion_data_direction dir)
955{ 955{
956 struct dma_buf *dmabuf; 956 struct dma_buf *dmabuf;
957 struct ion_buffer *buffer; 957 struct ion_buffer *buffer;
@@ -969,8 +969,16 @@ static int ion_sync_for_device(struct ion_client *client, int fd)
969 } 969 }
970 buffer = dmabuf->priv; 970 buffer = dmabuf->priv;
971 971
972 dma_sync_sg_for_device(NULL, buffer->sg_table->sgl, 972 if(dir == ION_FROM_DEVICE)
973 buffer->sg_table->nents, DMA_BIDIRECTIONAL); 973 dma_sync_sg_for_device(NULL, buffer->sg_table->sgl,
974 buffer->sg_table->nents, DMA_FROM_DEVICE);
975 else if(dir == ION_TO_DEVICE)
976 dma_sync_sg_for_device(NULL, buffer->sg_table->sgl,
977 buffer->sg_table->nents, DMA_TO_DEVICE);
978 else if(dir == ION_BIDIRECTIONAL)
979 dma_sync_sg_for_device(NULL, buffer->sg_table->sgl,
980 buffer->sg_table->nents, DMA_BIDIRECTIONAL);
981
974 dma_buf_put(dmabuf); 982 dma_buf_put(dmabuf);
975 return 0; 983 return 0;
976} 984}
@@ -1053,7 +1061,7 @@ static long ion_ioctl(struct file *filp, unsigned int cmd, unsigned long arg)
1053 if (copy_from_user(&data, (void __user *)arg, 1061 if (copy_from_user(&data, (void __user *)arg,
1054 sizeof(struct ion_fd_data))) 1062 sizeof(struct ion_fd_data)))
1055 return -EFAULT; 1063 return -EFAULT;
1056 ion_sync_for_device(client, data.fd); 1064 ion_sync_for_device(client, data.fd, data.dir);
1057 break; 1065 break;
1058 } 1066 }
1059 case ION_IOC_CUSTOM: 1067 case ION_IOC_CUSTOM:
diff --git a/drivers/gpu/ion/omap/omap_ion.c b/drivers/gpu/ion/omap/omap_ion.c
index e9b91f0787d..df8f3818653 100755
--- a/drivers/gpu/ion/omap/omap_ion.c
+++ b/drivers/gpu/ion/omap/omap_ion.c
@@ -124,19 +124,26 @@ static int omap_ion_probe(struct platform_device *pdev)
124 uint omap_ion_heap_tiler_size = 0; 124 uint omap_ion_heap_tiler_size = 0;
125 uint omap_ion_heap_nonsecure_tiler_size = 0; 125 uint omap_ion_heap_nonsecure_tiler_size = 0;
126 126
127 omap_ion_device = ion_device_create(omap_ion_ioctl);
128 if (IS_ERR_OR_NULL(omap_ion_device)) {
129 kfree(heaps);
130 return PTR_ERR(omap_ion_device);
131 }
132
133 if (node) { 127 if (node) {
134 of_property_read_u32(node, "ti,omap_ion_heap_secure_input_base", 128 of_property_read_u32(node, "ti,omap_ion_heap_secure_input_base",
135 &omap_ion_heap_secure_input_base); 129 &omap_ion_heap_secure_input_base);
136 of_property_read_u32(node, "ti,omap_ion_heap_tiler_base", 130 of_property_read_u32(node, "ti,omap_ion_heap_tiler_base",
137 &omap_ion_heap_tiler_size); 131 &omap_ion_heap_tiler_base);
138 of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_base", 132 of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_base",
139 &omap_ion_heap_nonsecure_tiler_base); 133 &omap_ion_heap_nonsecure_tiler_base);
134 if (omap_ion_heap_secure_input_base == 0
135 || omap_ion_heap_tiler_base == 0
136 || omap_ion_heap_nonsecure_tiler_base == 0) {
137 pr_err("%s: carveout memory address is null. please check dts file\n"
138 "omap_ion_heap_secure_input_base = 0x%x\n"
139 "omap_ion_heap_tiler_base = 0x%x\n"
140 "omap_ion_heap_nonsecure_tiler_base = 0x%x\n"
141 , __func__
142 , omap_ion_heap_secure_input_base
143 , omap_ion_heap_tiler_base
144 , omap_ion_heap_tiler_base);
145 return -EFAULT;
146 }
140 147
141 of_property_read_u32(node, "ti,omap_ion_heap_secure_input_size", 148 of_property_read_u32(node, "ti,omap_ion_heap_secure_input_size",
142 &omap_ion_heap_secure_input_size); 149 &omap_ion_heap_secure_input_size);
@@ -144,8 +151,30 @@ static int omap_ion_probe(struct platform_device *pdev)
144 &omap_ion_heap_tiler_size); 151 &omap_ion_heap_tiler_size);
145 of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_size", 152 of_property_read_u32(node, "ti,omap_ion_heap_nonsecure_tiler_size",
146 &omap_ion_heap_nonsecure_tiler_size); 153 &omap_ion_heap_nonsecure_tiler_size);
154 if (omap_ion_heap_secure_input_size == 0
155 || omap_ion_heap_tiler_size == 0
156 || omap_ion_heap_nonsecure_tiler_size == 0) {
157 pr_err("%s: carveout memory address is null. please check dts file\n"
158 "omap_ion_heap_secure_input_size = 0x%x\n"
159 "omap_ion_heap_tiler_size = 0x%x\n"
160 "omap_ion_heap_nonsecure_tiler_size = 0x%x\n"
161 , __func__
162 , omap_ion_heap_secure_input_size
163 , omap_ion_heap_tiler_size
164 , omap_ion_heap_nonsecure_tiler_size);
165 return -EINVAL;
166 }
167
168 } else {
169 pr_err("%s: no matching device tree node\n", __func__);
170 return -ENODEV;
147 } 171 }
148 172
173 omap_ion_device = ion_device_create(omap_ion_ioctl);
174 if (IS_ERR_OR_NULL(omap_ion_device))
175 return PTR_ERR(omap_ion_device);
176
177
149 num_heaps = omap_ion_data.nr; 178 num_heaps = omap_ion_data.nr;
150 179
151 heaps = kzalloc(sizeof(struct ion_heap *)*num_heaps, GFP_KERNEL); 180 heaps = kzalloc(sizeof(struct ion_heap *)*num_heaps, GFP_KERNEL);
@@ -242,6 +271,7 @@ int omap_ion_share_fd_to_buffers(int fd, struct ion_buffer **buffers,
242 struct ion_handle **handles; 271 struct ion_handle **handles;
243 struct ion_client *client; 272 struct ion_client *client;
244 int i = 0, ret = 0; 273 int i = 0, ret = 0;
274 int share_fd;
245 275
246 handles = kzalloc(*num_handles * sizeof(struct ion_handle *), 276 handles = kzalloc(*num_handles * sizeof(struct ion_handle *),
247 GFP_KERNEL); 277 GFP_KERNEL);
@@ -262,7 +292,8 @@ int omap_ion_share_fd_to_buffers(int fd, struct ion_buffer **buffers,
262 292
263 for (i = 0; i < *num_handles; i++) { 293 for (i = 0; i < *num_handles; i++) {
264 if (handles[i]) 294 if (handles[i])
265 buffers[i] = ion_share_dma_buf(client, handles[i]); 295 share_fd = ion_share_dma_buf(client, handles[i]);
296 buffers[i] = ion_handle_buffer(handles[i]);
266 } 297 }
267 298
268exit: 299exit:
diff --git a/drivers/gpu/ion/omap/omap_tiler_heap.c b/drivers/gpu/ion/omap/omap_tiler_heap.c
index af4988ad212..cbd16cf6c52 100644
--- a/drivers/gpu/ion/omap/omap_tiler_heap.c
+++ b/drivers/gpu/ion/omap/omap_tiler_heap.c
@@ -55,6 +55,7 @@ struct omap_tiler_info {
55 u32 vsize; /* virtual stride of buffer */ 55 u32 vsize; /* virtual stride of buffer */
56 u32 vstride; /* virtual size of buffer */ 56 u32 vstride; /* virtual size of buffer */
57 u32 phys_stride; /* Physical stride of the buffer */ 57 u32 phys_stride; /* Physical stride of the buffer */
58 u32 flags; /* Flags specifying cached or not */
58}; 59};
59 60
60static int omap_tiler_heap_allocate(struct ion_heap *heap, 61static int omap_tiler_heap_allocate(struct ion_heap *heap,
@@ -62,6 +63,8 @@ static int omap_tiler_heap_allocate(struct ion_heap *heap,
62 unsigned long size, unsigned long align, 63 unsigned long size, unsigned long align,
63 unsigned long flags) 64 unsigned long flags)
64{ 65{
66 struct omap_tiler_info *info;
67
65 /* This means the buffer is already allocated and populated, we're getting here because 68 /* This means the buffer is already allocated and populated, we're getting here because
66 * of dummy handle creation, so simply return*/ 69 * of dummy handle creation, so simply return*/
67 if (size == 0) { 70 if (size == 0) {
@@ -70,7 +73,12 @@ static int omap_tiler_heap_allocate(struct ion_heap *heap,
70 * This will be used later on inside map_dma function to create 73 * This will be used later on inside map_dma function to create
71 * the sg list for tiler buffer 74 * the sg list for tiler buffer
72 */ 75 */
73 buffer->priv_virt = (void *)flags; 76 info = (struct omap_tiler_info *) flags;
77 if (!info)
78 pr_err("%s: flags argument is not setupg\n", __func__);
79 buffer->priv_virt = info;
80 /* Re-update correct flags inside buffer */
81 buffer->flags = info->flags;
74 return 0; 82 return 0;
75 } 83 }
76 84
@@ -174,6 +182,7 @@ int omap_tiler_alloc(struct ion_heap *heap,
174 info->phys_addrs = (u32 *)(info + 1); 182 info->phys_addrs = (u32 *)(info + 1);
175 info->tiler_addrs = info->phys_addrs + n_phys_pages; 183 info->tiler_addrs = info->phys_addrs + n_phys_pages;
176 info->fmt = data->fmt; 184 info->fmt = data->fmt;
185 info->flags = data->flags;
177 186
178 /* Allocate tiler space 187 /* Allocate tiler space
179 FIXME: we only support PAGE_SIZE alignment right now. */ 188 FIXME: we only support PAGE_SIZE alignment right now. */
@@ -330,9 +339,9 @@ static int omap_tiler_heap_map_user(struct ion_heap *heap,
330 int i, ret = 0; 339 int i, ret = 0;
331 pgprot_t vm_page_prot; 340 pgprot_t vm_page_prot;
332 341
333 /* Use writecombined mappings unless on OMAP5. If OMAP5, use 342 /* Use writecombined mappings unless on OMAP5 or DRA7. If OMAP5 or DRA7, use
334 shared device due to h/w issue. */ 343 shared device due to h/w issue. */
335 if (soc_is_omap54xx()) 344 if (soc_is_omap54xx() || soc_is_dra7xx())
336 vm_page_prot = __pgprot_modify(vma->vm_page_prot, L_PTE_MT_MASK, 345 vm_page_prot = __pgprot_modify(vma->vm_page_prot, L_PTE_MT_MASK,
337 L_PTE_MT_DEV_SHARED); 346 L_PTE_MT_DEV_SHARED);
338 else 347 else
diff --git a/include/linux/ion.h b/include/linux/ion.h
index a55d11fbcbd..31045a150dc 100644
--- a/include/linux/ion.h
+++ b/include/linux/ion.h
@@ -41,6 +41,21 @@ enum ion_heap_type {
41 ION_NUM_HEAPS = 16, 41 ION_NUM_HEAPS = 16,
42}; 42};
43 43
44/**
45 * enum ion_data_direction - sync operation arguments
46 * @ION_BIDIRECTIONAL: memory written to & read from device
47 * @ION_TO_DEVICE: memory going to be transferred to device
48 * @ION_FROM_DEVICE: memory populated by device
49 * @ION_NONE: None of the above
50 */
51enum ion_data_direction {
52 ION_BIDIRECTIONAL = 0,
53 ION_TO_DEVICE = 1,
54 ION_FROM_DEVICE = 2,
55 ION_NONE = 3,
56};
57
58
44#define ION_HEAP_SYSTEM_MASK (1 << ION_HEAP_TYPE_SYSTEM) 59#define ION_HEAP_SYSTEM_MASK (1 << ION_HEAP_TYPE_SYSTEM)
45#define ION_HEAP_SYSTEM_CONTIG_MASK (1 << ION_HEAP_TYPE_SYSTEM_CONTIG) 60#define ION_HEAP_SYSTEM_CONTIG_MASK (1 << ION_HEAP_TYPE_SYSTEM_CONTIG)
46#define ION_HEAP_CARVEOUT_MASK (1 << ION_HEAP_TYPE_CARVEOUT) 61#define ION_HEAP_CARVEOUT_MASK (1 << ION_HEAP_TYPE_CARVEOUT)
@@ -273,6 +288,7 @@ struct ion_allocation_data {
273struct ion_fd_data { 288struct ion_fd_data {
274 struct ion_handle *handle; 289 struct ion_handle *handle;
275 int fd; 290 int fd;
291 enum ion_data_direction dir;
276}; 292};
277 293
278/** 294/**