diff options
author | Angela Stegmaier | 2013-07-03 10:47:30 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 15:04:27 -0500 |
commit | 60bea81aecf0a2c981058f02286470505ba68920 (patch) | |
tree | fdd1fa075d25745253251257f230dde09218eed1 | |
parent | 053b56a5839b653491d623e0670ad72116d90000 (diff) | |
download | kernel-video-60bea81aecf0a2c981058f02286470505ba68920.tar.gz kernel-video-60bea81aecf0a2c981058f02286470505ba68920.tar.xz kernel-video-60bea81aecf0a2c981058f02286470505ba68920.zip |
OMAPDSS: HDMI: Fix GPA Channel Setting and Channel Allocation for 6-Channels
Enable channels 0 to 5 in GPA configuration (GP_CONF1) for the
6 channels case. This fixes an issue where the Audio Sample Packet
was carrying 8 channels instead of 6 channels.
The new GPA configuration sets the sample_present.sp3 bit to 0, then
0x13 is not a valid channel allocation. So, the channel allocation is
set to a valid value (0xb), when the number of channels is 6.
Also a typo is fixed in the comments for the eight channel case.
Change-Id: I3c987a4efdaf9f9594c99dc1fca1470b53a59355
Signed-off-by: Angela Stegmaier <angelabaker@ti.com>
-rw-r--r-- | drivers/video/omap2/dss/ti_hdmi_5xxx_ip.c | 7 | ||||
-rw-r--r-- | sound/soc/omap/omap-hdmi.c | 6 |
2 files changed, 8 insertions, 5 deletions
diff --git a/drivers/video/omap2/dss/ti_hdmi_5xxx_ip.c b/drivers/video/omap2/dss/ti_hdmi_5xxx_ip.c index 1e99149560f..c77d865b1f9 100644 --- a/drivers/video/omap2/dss/ti_hdmi_5xxx_ip.c +++ b/drivers/video/omap2/dss/ti_hdmi_5xxx_ip.c | |||
@@ -898,10 +898,15 @@ static void ti_hdmi_5xxx_core_audio_config(struct hdmi_ip_data *ip_data, | |||
898 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_CONF0, 0, 5, 5); | 898 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_CONF0, 0, 5, 5); |
899 | /* enable two channels in GPA */ | 899 | /* enable two channels in GPA */ |
900 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_GP_CONF1, 3, 7, 0); | 900 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_GP_CONF1, 3, 7, 0); |
901 | } else if (cfg->layout == HDMI_AUDIO_LAYOUT_6CH) { | ||
902 | /* select HBR/SPDIF interfaces */ | ||
903 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_CONF0, 0, 5, 5); | ||
904 | /* enable six channels in GPA */ | ||
905 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_GP_CONF1, 0x3F, 7, 0); | ||
901 | } else { | 906 | } else { |
902 | /* select HBR/SPDIF interfaces */ | 907 | /* select HBR/SPDIF interfaces */ |
903 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_CONF0, 0, 5, 5); | 908 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_CONF0, 0, 5, 5); |
904 | /* enable two channels in GPA */ | 909 | /* enable eight channels in GPA */ |
905 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_GP_CONF1, 0xFF, 7, 0); | 910 | REG_FLD_MOD(core_sys_base, HDMI_CORE_AUD_GP_CONF1, 0xFF, 7, 0); |
906 | } | 911 | } |
907 | 912 | ||
diff --git a/sound/soc/omap/omap-hdmi.c b/sound/soc/omap/omap-hdmi.c index b65a57484d0..b60a32faf9f 100644 --- a/sound/soc/omap/omap-hdmi.c +++ b/sound/soc/omap/omap-hdmi.c | |||
@@ -193,12 +193,10 @@ static int omap_hdmi_dai_hw_params(struct snd_pcm_substream *substream, | |||
193 | 193 | ||
194 | cea->db3 = 0; /* not used, all zeros */ | 194 | cea->db3 = 0; /* not used, all zeros */ |
195 | 195 | ||
196 | /* | ||
197 | * The OMAP HDMI IP requires to use the 8-channel channel code when | ||
198 | * transmitting more than two channels. | ||
199 | */ | ||
200 | if (params_channels(params) == 2) | 196 | if (params_channels(params) == 2) |
201 | cea->db4_ca = 0x0; | 197 | cea->db4_ca = 0x0; |
198 | else if (params_channels(params) == 6) | ||
199 | cea->db4_ca = 0xb; | ||
202 | else | 200 | else |
203 | cea->db4_ca = 0x13; | 201 | cea->db4_ca = 0x13; |
204 | 202 | ||