diff options
author | Misael Lopez Cruz | 2013-06-17 11:37:05 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 15:04:24 -0500 |
commit | c708bc749fd3c2666ead16f7942bf5dcdd8bb5bd (patch) | |
tree | ab42d98dada506f77c5219e6c24de8f22b280f2f | |
parent | 94ea3f3c9de338192df87fff39a15fd86dab5b9d (diff) | |
download | kernel-video-c708bc749fd3c2666ead16f7942bf5dcdd8bb5bd.tar.gz kernel-video-c708bc749fd3c2666ead16f7942bf5dcdd8bb5bd.tar.xz kernel-video-c708bc749fd3c2666ead16f7942bf5dcdd8bb5bd.zip |
ARM: dts: dra7-evm: Add sound card node
Add node for McASP-based sound card which consists of the media
DAI link that connects McASP3 and tlv320aic3106. This DAI link
in I2S mode with a bit clock of 5.6448 MHz that allows 44.1kHz,
16-bits/sample.
Change-Id: I46aaa94a68c6b3c89069b9030edf96d57d2476ef
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | arch/arm/boot/dts/dra7-evm.dts | 47 |
1 files changed, 47 insertions, 0 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index 2703cd323af..36d52ee9d6d 100644 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -37,6 +37,44 @@ | |||
37 | }; | 37 | }; |
38 | }; | 38 | }; |
39 | 39 | ||
40 | vaudio_1v8: fixedregulator-vaudio-dig { | ||
41 | compatible = "regulator-fixed"; | ||
42 | regulator-name = "vdac_fixed"; | ||
43 | regulator-min-microvolt = <1800000>; | ||
44 | regulator-max-microvolt = <1800000>; | ||
45 | regulator-boot-on; | ||
46 | }; | ||
47 | |||
48 | vaudio_3v3: fixedregulator-vaudio-anlg { | ||
49 | compatible = "regulator-fixed"; | ||
50 | regulator-name = "vdac_fixed"; | ||
51 | regulator-min-microvolt = <3300000>; | ||
52 | regulator-max-microvolt = <3300000>; | ||
53 | regulator-boot-on; | ||
54 | }; | ||
55 | |||
56 | sound { | ||
57 | compatible = "ti,dra7-evm-sound"; | ||
58 | ti,model = "dra7evm"; | ||
59 | |||
60 | /* Audio routing */ | ||
61 | ti,audio-routing = | ||
62 | "LINE1L", "Line In", | ||
63 | "LINE1R", "Line In", | ||
64 | "MIC3L", "Mic Bias 2V", | ||
65 | "MIC3R", "Mic Bias 2V", | ||
66 | "Mic Bias 2V", "Main Mic", | ||
67 | "Headphone", "HPLOUT", | ||
68 | "Headphone", "HPROUT", | ||
69 | "Line Out", "LLOUT", | ||
70 | "Line Out", "RLOUT"; | ||
71 | |||
72 | /* Media DAI link */ | ||
73 | ti,media-cpu = <&mcasp3>; | ||
74 | ti,media-codec = <&tlv320aic3106>; | ||
75 | ti,media-mclk-freq = <5644800>; | ||
76 | ti,media-slots = <2>; | ||
77 | }; | ||
40 | }; | 78 | }; |
41 | 79 | ||
42 | &dra7_pmx_core { | 80 | &dra7_pmx_core { |
@@ -143,6 +181,15 @@ | |||
143 | reg = <0x40>; | 181 | reg = <0x40>; |
144 | gpios = <&pcf_lcd 15 0>; /* P15, CON_LCD_PWR_DN */ | 182 | gpios = <&pcf_lcd 15 0>; /* P15, CON_LCD_PWR_DN */ |
145 | }; | 183 | }; |
184 | |||
185 | tlv320aic3106: tlv320aic3106@18 { | ||
186 | compatible = "ti,tlv320aic3x"; | ||
187 | reg = <0x18>; | ||
188 | IOVDD-supply = <&vaudio_3v3>; | ||
189 | DVDD-supply = <&vaudio_1v8>; | ||
190 | AVDD-supply = <&vaudio_3v3>; | ||
191 | DRVDD-supply = <&vaudio_3v3>; | ||
192 | }; | ||
146 | }; | 193 | }; |
147 | 194 | ||
148 | /include/ "tps659038.dtsi" | 195 | /include/ "tps659038.dtsi" |