diff options
author | Sundar Raman | 2013-07-18 17:49:53 -0500 |
---|---|---|
committer | Sundar Raman | 2013-07-25 14:39:25 -0500 |
commit | cb0f3d071a1828d5d638fb065bec61b1e5713f90 (patch) | |
tree | c61d5c80e398c3c3bb3523d2728f2dd713092f3e | |
parent | 759e49df9bb75acfe7df806946448740c79fd537 (diff) | |
download | kernel-video-cb0f3d071a1828d5d638fb065bec61b1e5713f90.tar.gz kernel-video-cb0f3d071a1828d5d638fb065bec61b1e5713f90.tar.xz kernel-video-cb0f3d071a1828d5d638fb065bec61b1e5713f90.zip |
gc320: Increase VRAM buffers to 4
With GC320 driver integrated and LCD/HDMI output using VRAM buffers
for SGX composition, it is necessary to increase the number of VRAM
buffers to 4 inorder to allow GC320 to use 2 buffers for composition
output.
Change-Id: I2a481ab9c5c16cd26ac5635b543f41e8c5929fdf
Signed-off-by: Sundar Raman <a0393242@ti.com>
-rw-r--r-- | arch/arm/plat-omap/sgx_omaplfb.c | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/arch/arm/plat-omap/sgx_omaplfb.c b/arch/arm/plat-omap/sgx_omaplfb.c index efa08a6d691..e4cad796c80 100644 --- a/arch/arm/plat-omap/sgx_omaplfb.c +++ b/arch/arm/plat-omap/sgx_omaplfb.c | |||
@@ -35,12 +35,12 @@ | |||
35 | 35 | ||
36 | static struct sgx_omaplfb_config omaplfb_config[OMAPLFB_NUM_DEV] = { | 36 | static struct sgx_omaplfb_config omaplfb_config[OMAPLFB_NUM_DEV] = { |
37 | { | 37 | { |
38 | .vram_buffers = 2, | 38 | .vram_buffers = 4, |
39 | .swap_chain_length = 2, | 39 | .swap_chain_length = 2, |
40 | }, | 40 | }, |
41 | { | 41 | { |
42 | .tiler2d_buffers = 0, | 42 | .tiler2d_buffers = 0, |
43 | .vram_buffers = 2, | 43 | .vram_buffers = 4, |
44 | .swap_chain_length = 2, | 44 | .swap_chain_length = 2, |
45 | } | 45 | } |
46 | }; | 46 | }; |