diff options
author | Misael Lopez Cruz | 2013-06-16 17:15:09 -0500 |
---|---|---|
committer | Misael Lopez Cruz | 2013-07-22 15:04:24 -0500 |
commit | e1fd934c1705a00390d9815864d8ea75c8b6be89 (patch) | |
tree | 4d769b2a36acd0e1b07a46a3ff8e42c10b7b17e4 | |
parent | c708bc749fd3c2666ead16f7942bf5dcdd8bb5bd (diff) | |
download | kernel-video-e1fd934c1705a00390d9815864d8ea75c8b6be89.tar.gz kernel-video-e1fd934c1705a00390d9815864d8ea75c8b6be89.tar.xz kernel-video-e1fd934c1705a00390d9815864d8ea75c8b6be89.zip |
ASoC: DRA7: dra7-evm: HACK: Set McASP DMA reqs in sDMA crossbar
McASP3 and McASP6 don't have default DMA reqs assigned in sDMA
crossbar. In the meantime, McASP3 TX/RX DMA reqs are reassigned
to sDMA_78 and 79, and McASP6 TX/RX to sDMA_62 and 63.
Change-Id: I079e181cfeccd12a121ea3f864bd8905609d09ad
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | arch/arm/mach-omap2/omap_hwmod_7xx_data.c | 16 | ||||
-rw-r--r-- | sound/soc/omap/dra7-evm.c | 15 |
2 files changed, 31 insertions, 0 deletions
diff --git a/arch/arm/mach-omap2/omap_hwmod_7xx_data.c b/arch/arm/mach-omap2/omap_hwmod_7xx_data.c index eb9824c8a6d..93b875c8106 100644 --- a/arch/arm/mach-omap2/omap_hwmod_7xx_data.c +++ b/arch/arm/mach-omap2/omap_hwmod_7xx_data.c | |||
@@ -1544,12 +1544,20 @@ static struct omap_hwmod dra7xx_mcasp2_hwmod = { | |||
1544 | }, | 1544 | }, |
1545 | }; | 1545 | }; |
1546 | 1546 | ||
1547 | /* HACK: Taken from UART6 since they're not used in dra7-evm */ | ||
1548 | static struct omap_hwmod_dma_info dra7xx_mcasp3_sdma_reqs[] = { | ||
1549 | { .name = "tx", .dma_req = 78 + DRA7XX_DMA_REQ_START }, | ||
1550 | { .name = "rx", .dma_req = 79 + DRA7XX_DMA_REQ_START }, | ||
1551 | { .dma_req = -1 } | ||
1552 | }; | ||
1553 | |||
1547 | /* mcasp3 */ | 1554 | /* mcasp3 */ |
1548 | static struct omap_hwmod dra7xx_mcasp3_hwmod = { | 1555 | static struct omap_hwmod dra7xx_mcasp3_hwmod = { |
1549 | .name = "mcasp3", | 1556 | .name = "mcasp3", |
1550 | .class = &dra7xx_mcasp_hwmod_class, | 1557 | .class = &dra7xx_mcasp_hwmod_class, |
1551 | .clkdm_name = "l4per2_clkdm", | 1558 | .clkdm_name = "l4per2_clkdm", |
1552 | .main_clk = "mcasp3_ahclkx_mux", | 1559 | .main_clk = "mcasp3_ahclkx_mux", |
1560 | .sdma_reqs = dra7xx_mcasp3_sdma_reqs, | ||
1553 | .flags = HWMOD_SWSUP_SIDLE, | 1561 | .flags = HWMOD_SWSUP_SIDLE, |
1554 | .prcm = { | 1562 | .prcm = { |
1555 | .omap4 = { | 1563 | .omap4 = { |
@@ -1592,12 +1600,20 @@ static struct omap_hwmod dra7xx_mcasp5_hwmod = { | |||
1592 | }, | 1600 | }, |
1593 | }; | 1601 | }; |
1594 | 1602 | ||
1603 | /* HACK: Taken from UART5 since they're not used in dra7-evm */ | ||
1604 | static struct omap_hwmod_dma_info dra7xx_mcasp6_sdma_reqs[] = { | ||
1605 | { .name = "tx", .dma_req = 62 + DRA7XX_DMA_REQ_START }, | ||
1606 | { .name = "rx", .dma_req = 63 + DRA7XX_DMA_REQ_START }, | ||
1607 | { .dma_req = -1 } | ||
1608 | }; | ||
1609 | |||
1595 | /* mcasp6 */ | 1610 | /* mcasp6 */ |
1596 | static struct omap_hwmod dra7xx_mcasp6_hwmod = { | 1611 | static struct omap_hwmod dra7xx_mcasp6_hwmod = { |
1597 | .name = "mcasp6", | 1612 | .name = "mcasp6", |
1598 | .class = &dra7xx_mcasp_hwmod_class, | 1613 | .class = &dra7xx_mcasp_hwmod_class, |
1599 | .clkdm_name = "l4per2_clkdm", | 1614 | .clkdm_name = "l4per2_clkdm", |
1600 | .main_clk = "mcasp6_ahclkx_mux", | 1615 | .main_clk = "mcasp6_ahclkx_mux", |
1616 | .sdma_reqs = dra7xx_mcasp6_sdma_reqs, | ||
1601 | .flags = HWMOD_SWSUP_SIDLE, | 1617 | .flags = HWMOD_SWSUP_SIDLE, |
1602 | .prcm = { | 1618 | .prcm = { |
1603 | .omap4 = { | 1619 | .omap4 = { |
diff --git a/sound/soc/omap/dra7-evm.c b/sound/soc/omap/dra7-evm.c index 7dfd431c308..adad937f843 100644 --- a/sound/soc/omap/dra7-evm.c +++ b/sound/soc/omap/dra7-evm.c | |||
@@ -23,6 +23,7 @@ | |||
23 | #include <linux/module.h> | 23 | #include <linux/module.h> |
24 | #include <linux/of.h> | 24 | #include <linux/of.h> |
25 | #include <linux/clk.h> | 25 | #include <linux/clk.h> |
26 | #include <linux/io.h> | ||
26 | #include <sound/core.h> | 27 | #include <sound/core.h> |
27 | #include <sound/pcm.h> | 28 | #include <sound/pcm.h> |
28 | #include <sound/soc.h> | 29 | #include <sound/soc.h> |
@@ -229,6 +230,20 @@ static int dra7_snd_probe(struct platform_device *pdev) | |||
229 | struct dra7_snd_data *card_data; | 230 | struct dra7_snd_data *card_data; |
230 | int ret; | 231 | int ret; |
231 | 232 | ||
233 | /* | ||
234 | * HACK: DMA CROSSBAR | ||
235 | * CTRL_CORE_DMA_SYSTEM_DREQ_62_63 | ||
236 | * McASP6 TX: DREQ_139 -> sDMA_62 | ||
237 | * McASP6 RX: DREQ_138 -> sDMA_63 | ||
238 | * CTRL_CORE_DMA_SYSTEM_DREQ_78_79 | ||
239 | * McASP3 TX: DREQ_133 -> sDMA_78 | ||
240 | * McASP3 RX: DREQ_132 -> sDMA_79 | ||
241 | */ | ||
242 | void __iomem *dma_sys_dreq = ioremap(0x4A002B78, SZ_1K); | ||
243 | __raw_writel(0x008a008b, dma_sys_dreq + 0x7c); /* DREQ_62_63 */ | ||
244 | __raw_writel(0x00840085, dma_sys_dreq + 0x9c); /* DREQ_78_79 */ | ||
245 | iounmap(dma_sys_dreq); | ||
246 | |||
232 | card->dev = &pdev->dev; | 247 | card->dev = &pdev->dev; |
233 | 248 | ||
234 | card_data = devm_kzalloc(&pdev->dev, sizeof(*card_data), GFP_KERNEL); | 249 | card_data = devm_kzalloc(&pdev->dev, sizeof(*card_data), GFP_KERNEL); |