diff options
author | Dan Murphy | 2014-09-02 12:42:20 -0500 |
---|---|---|
committer | Dan Murphy | 2014-09-02 12:42:20 -0500 |
commit | 2d41bcbd6e94ac20cee375807b700074275a2d59 (patch) | |
tree | 4dbc4cd104d99ae896b3774dc37a422f94da196c /Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt | |
parent | 40f44c741f16d770209753f685a94674e07bd7b3 (diff) | |
parent | 2d16cd0976d6b1721e7e432a8f7f6cf986a663bc (diff) | |
download | kernel-video-2d41bcbd6e94ac20cee375807b700074275a2d59.tar.gz kernel-video-2d41bcbd6e94ac20cee375807b700074275a2d59.tar.xz kernel-video-2d41bcbd6e94ac20cee375807b700074275a2d59.zip |
Merge branch 'platform-ti-linux-3.14.y' of git://git.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree into ti-linux-3.14.yti-linux-3.14.y-mmti-linux-3.14.y
TI-Feature: platform_base
TI-Tree: git://git.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree.git
TI-Branch: platform-ti-linux-3.14.y
* 'platform-ti-linux-3.14.y' of git://git.ti.com/~rrnayak/ti-linux-kernel/platform-linux-feature-tree:
clk: ti: add "ti,gpio-gate-clock" controlled clock
ARM: DTS: dra72-evm: Rename mmc2_3v3 regulator to the board level power name
ARM: DTS: dra7-evm: Rename mmc2_3v3 regulator to the board level power name
clk: ti: set CLK_SET_RATE_NO_REPARENT for ti,mux-clock
clk: ti: fix clk_init retry logic with generic of_clk_init use
Conflicts:
arch/arm/boot/dts/dra7-evm.dts
arch/arm/boot/dts/dra72-evm.dts
Signed-off-by: Dan Murphy <DMurphy@ti.com>
Diffstat (limited to 'Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt')
-rw-r--r-- | Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt | 21 |
1 files changed, 21 insertions, 0 deletions
diff --git a/Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt b/Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt new file mode 100644 index 00000000000..6156f827f72 --- /dev/null +++ b/Documentation/devicetree/bindings/clock/ti/gpio-gate-clock.txt | |||
@@ -0,0 +1,21 @@ | |||
1 | Binding for simple gpio controlled clock. | ||
2 | |||
3 | This binding uses the common clock binding[1]. | ||
4 | |||
5 | [1] Documentation/devicetree/bindings/clock/clock-bindings.txt | ||
6 | |||
7 | Required properties: | ||
8 | - compatible : shall be "ti,gpio-gate-clock". | ||
9 | - #clock-cells : from common clock binding; shall be set to 0. | ||
10 | - enable-gpios : GPIO reference for enabling and disabling the clock. | ||
11 | |||
12 | Optional properties: | ||
13 | - clocks: Maximum of one parent clock is supported. | ||
14 | |||
15 | Example: | ||
16 | clock { | ||
17 | compatible = "ti,gpio-gate-clock"; | ||
18 | clocks = <&parentclk>; | ||
19 | #clock-cells = <0>; | ||
20 | enable-gpios = <&gpio 1 GPIO_ACTIVE_HIGH>; | ||
21 | }; | ||