aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPaul Gortmaker2011-01-01 07:28:30 -0600
committerDavid S. Miller2011-01-03 13:06:36 -0600
commit0cf445ceaf43be31c5fc70b0e2d5fdccb291c925 (patch)
tree57874cda88f627b7377e7161546e1e2dc92c5ff0 /MAINTAINERS
parentf08c3117c349ea56bd57be347b0b5f8be8c3143c (diff)
downloadkernel-video-0cf445ceaf43be31c5fc70b0e2d5fdccb291c925.tar.gz
kernel-video-0cf445ceaf43be31c5fc70b0e2d5fdccb291c925.tar.xz
kernel-video-0cf445ceaf43be31c5fc70b0e2d5fdccb291c925.zip
netdev: Update status of 8390 based drivers in MAINTAINERS
With the original 8 bit ISA ne1000 card being over 20 years old, it only makes sense to consider ne.c and all the other toplevel 8390 based driver files as legacy for obsolete hardware. The most recent thing made in large quantities that was 8390 based were those crazy PCI ne2k clones - and even they are now 10+ years old. Also remove myself as maintainer, since the only changes to these drivers going forward will be the generic API type changes that touch all drivers. Signed-off-by: Paul Gortmaker <paul.gortmaker@windriver.com> Signed-off-by: David S. Miller <davem@davemloft.net>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS3
1 files changed, 1 insertions, 2 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 4641289fc07..aa835f7c97d 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -166,9 +166,8 @@ F: drivers/serial/8250*
166F: include/linux/serial_8250.h 166F: include/linux/serial_8250.h
167 167
1688390 NETWORK DRIVERS [WD80x3/SMC-ELITE, SMC-ULTRA, NE2000, 3C503, etc.] 1688390 NETWORK DRIVERS [WD80x3/SMC-ELITE, SMC-ULTRA, NE2000, 3C503, etc.]
169M: Paul Gortmaker <p_gortmaker@yahoo.com>
170L: netdev@vger.kernel.org 169L: netdev@vger.kernel.org
171S: Maintained 170S: Orphan / Obsolete
172F: drivers/net/*8390* 171F: drivers/net/*8390*
173F: drivers/net/ax88796.c 172F: drivers/net/ax88796.c
174 173