diff options
author | Cezary Jackiewicz | 2008-06-09 18:22:22 -0500 |
---|---|---|
committer | Andi Kleen | 2008-07-16 16:27:01 -0500 |
commit | 5411552c707f4b7387ad63141ef3a559e7488091 (patch) | |
tree | 78b6fafe441413397ff33becd4bc144d461bc0a2 /MAINTAINERS | |
parent | 9f1eb99c757939b0b1783f926130993e9c298bae (diff) | |
download | kernel-video-5411552c707f4b7387ad63141ef3a559e7488091.tar.gz kernel-video-5411552c707f4b7387ad63141ef3a559e7488091.tar.xz kernel-video-5411552c707f4b7387ad63141ef3a559e7488091.zip |
misc,acpi,backlight: compal Laptop Extras
This is driver for Compal Laptop: FL90/IFL90, based on MSI driver.
This driver exports a few files in /sys/devices/platform/compal-laptop/:
lcd_level - screen brightness: contains a single integer in the range 0..7 (rw)
wlan - wlan subsystem state: contains 0 or 1 (rw)
bluetooth - bluetooth subsystem state: contains 0 or 1 (rw)
raw - raw value taken from embedded controller register (ro)
In addition to these platform device attributes the driver registers itself
in the Linux backlight control subsystem and is available to userspace under
/sys/class/backlight/compal-laptop/.
Signed-off-by: Cezary Jackiewicz <cezary.jackiewicz@gmail.com>
Signed-off-by: Andi Kleen <ak@linux.intel.com>
Cc: Richard Purdie <rpurdie@rpsys.net>
Cc: Henrique de Moraes Holschuh <hmh@hmh.eng.br>
Cc: Len Brown <lenb@kernel.org>
Cc: Alexey Starikovskiy <aystarik@gmail.com>
Signed-off-by: Andrew Morton <akpm@linux-foundation.org>
Signed-off-by: Len Brown <len.brown@intel.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index ee1c56a2075..2bfde032630 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -1160,6 +1160,11 @@ M: scott@spiteful.org | |||
1160 | L: pcihpd-discuss@lists.sourceforge.net | 1160 | L: pcihpd-discuss@lists.sourceforge.net |
1161 | S: Supported | 1161 | S: Supported |
1162 | 1162 | ||
1163 | COMPAL LAPTOP SUPPORT | ||
1164 | P: Cezary Jackiewicz | ||
1165 | M: cezary.jackiewicz@gmail.com | ||
1166 | S: Maintained | ||
1167 | |||
1163 | COMPUTONE INTELLIPORT MULTIPORT CARD | 1168 | COMPUTONE INTELLIPORT MULTIPORT CARD |
1164 | P: Michael H. Warfield | 1169 | P: Michael H. Warfield |
1165 | M: mhw@wittsend.com | 1170 | M: mhw@wittsend.com |