diff options
author | Eric Van Hensbergen | 2006-03-25 05:07:29 -0600 |
---|---|---|
committer | Linus Torvalds | 2006-03-25 10:22:54 -0600 |
commit | 67543e508d74ad1a8e80290580c9d1440beba4d9 (patch) | |
tree | f631dcbb0ea52075bad316b4c8b55ca6f78c7a71 /MAINTAINERS | |
parent | 42e8c509cfa3d92b3dcbfe95edf6be00e5d4b0eb (diff) | |
download | kernel-video-67543e508d74ad1a8e80290580c9d1440beba4d9.tar.gz kernel-video-67543e508d74ad1a8e80290580c9d1440beba4d9.tar.xz kernel-video-67543e508d74ad1a8e80290580c9d1440beba4d9.zip |
[PATCH] 9p: fix name consistency problems
There were a number of conflicting naming schemes used in the v9fs project.
The directory was fs/9p, but MAINTAINERS and Documentation referred to
v9fs. The module name itself was 9p2000, and the file system type was 9P.
This patch attempts to clean that up, changing all references to 9p in
order to match the directory name. We'll also start using 9p instead of
v9fs as our patch prefix.
There is also a minor consistency cleanup in the options changing the name
option to uname in order to more closely match the Plan 9 options.
Signed-off-by: Eric Van Hensbergevan <ericvh@gmail.com>
Signed-off-by: Andrew Morton <akpm@osdl.org>
Signed-off-by: Linus Torvalds <torvalds@osdl.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 24 |
1 files changed, 12 insertions, 12 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index 5b6a0145505..04877a3a20b 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -147,6 +147,18 @@ M: p_gortmaker@yahoo.com | |||
147 | L: netdev@vger.kernel.org | 147 | L: netdev@vger.kernel.org |
148 | S: Maintained | 148 | S: Maintained |
149 | 149 | ||
150 | 9P FILE SYSTEM | ||
151 | P: Eric Van Hensbergen | ||
152 | M: ericvh@gmail.com | ||
153 | P: Ron Minnich | ||
154 | M: rminnich@lanl.gov | ||
155 | P: Latchesar Ionkov | ||
156 | M: lucho@ionkov.net | ||
157 | L: v9fs-developer@lists.sourceforge.net | ||
158 | W: http://v9fs.sf.net | ||
159 | T: git kernel.org:/pub/scm/linux/kernel/ericvh/v9fs.git | ||
160 | S: Maintained | ||
161 | |||
150 | A2232 SERIAL BOARD DRIVER | 162 | A2232 SERIAL BOARD DRIVER |
151 | P: Enver Haase | 163 | P: Enver Haase |
152 | M: ehaase@inf.fu-berlin.de | 164 | M: ehaase@inf.fu-berlin.de |
@@ -2979,18 +2991,6 @@ L: rio500-users@lists.sourceforge.net | |||
2979 | W: http://rio500.sourceforge.net | 2991 | W: http://rio500.sourceforge.net |
2980 | S: Maintained | 2992 | S: Maintained |
2981 | 2993 | ||
2982 | V9FS FILE SYSTEM | ||
2983 | P: Eric Van Hensbergen | ||
2984 | M: ericvh@gmail.com | ||
2985 | P: Ron Minnich | ||
2986 | M: rminnich@lanl.gov | ||
2987 | P: Latchesar Ionkov | ||
2988 | M: lucho@ionkov.net | ||
2989 | L: v9fs-developer@lists.sourceforge.net | ||
2990 | W: http://v9fs.sf.net | ||
2991 | T: git kernel.org:/pub/scm/linux/kernel/ericvh/v9fs-devel.git | ||
2992 | S: Maintained | ||
2993 | |||
2994 | VIDEO FOR LINUX | 2994 | VIDEO FOR LINUX |
2995 | P: Mauro Carvalho Chehab | 2995 | P: Mauro Carvalho Chehab |
2996 | M: mchehab@infradead.org | 2996 | M: mchehab@infradead.org |