aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPeter Korsgaard2011-01-10 15:11:23 -0600
committerJean Delvare2011-01-10 15:11:23 -0600
commit92ed1a76ca31774eb27de14b2215841367c68056 (patch)
treef9becefa5dbcdaa8cfd65100e1735044cd3910d6 /MAINTAINERS
parentb18a5c80eb2e7e9c72d23f1960b09d78ddf7e5b0 (diff)
downloadkernel-video-92ed1a76ca31774eb27de14b2215841367c68056.tar.gz
kernel-video-92ed1a76ca31774eb27de14b2215841367c68056.tar.xz
kernel-video-92ed1a76ca31774eb27de14b2215841367c68056.zip
i2c: Add generic I2C multiplexer using GPIO API
Add an i2c mux driver providing access to i2c bus segments using a hardware MUX sitting on a master bus and controlled through gpio pins. E.G. something like: ---------- ---------- Bus segment 1 - - - - - | | SCL/SDA | |-------------- | | | |------------| | | | | | Bus segment 2 | | | Linux | GPIO 1..N | MUX |--------------- Devices | |------------| | | | | | | | Bus segment M | | | |---------------| | ---------- ---------- - - - - - SCL/SDA of the master I2C bus is multiplexed to bus segment 1..M according to the settings of the GPIO pins 1..N. Signed-off-by: Peter Korsgaard <peter.korsgaard@barco.com> Signed-off-by: Jean Delvare <khali@linux-fr.org>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r--MAINTAINERS8
1 files changed, 8 insertions, 0 deletions
diff --git a/MAINTAINERS b/MAINTAINERS
index 23d04363a19..23a4765ab8d 100644
--- a/MAINTAINERS
+++ b/MAINTAINERS
@@ -2608,6 +2608,14 @@ S: Supported
2608F: drivers/i2c/busses/i2c-gpio.c 2608F: drivers/i2c/busses/i2c-gpio.c
2609F: include/linux/i2c-gpio.h 2609F: include/linux/i2c-gpio.h
2610 2610
2611GENERIC GPIO I2C MULTIPLEXER DRIVER
2612M: Peter Korsgaard <peter.korsgaard@barco.com>
2613L: linux-i2c@vger.kernel.org
2614S: Supported
2615F: drivers/i2c/muxes/gpio-i2cmux.c
2616F: include/linux/gpio-i2cmux.h
2617F: Documentation/i2c/muxes/gpio-i2cmux
2618
2611GENERIC HDLC (WAN) DRIVERS 2619GENERIC HDLC (WAN) DRIVERS
2612M: Krzysztof Halasa <khc@pm.waw.pl> 2620M: Krzysztof Halasa <khc@pm.waw.pl>
2613W: http://www.kernel.org/pub/linux/utils/net/hdlc/ 2621W: http://www.kernel.org/pub/linux/utils/net/hdlc/