diff options
author | Catalin Marinas | 2009-06-12 03:35:22 -0500 |
---|---|---|
committer | Catalin Marinas | 2009-06-12 07:08:00 -0500 |
commit | c3bb4d24ab4b74e11992ccb9828569583166a87d (patch) | |
tree | 99772140a66aad19f8426a748670e6a3fe61f7c1 /MAINTAINERS | |
parent | 6ab56315a36e42e90ad7173aa8b3bbd1467d1fea (diff) | |
download | kernel-video-c3bb4d24ab4b74e11992ccb9828569583166a87d.tar.gz kernel-video-c3bb4d24ab4b74e11992ccb9828569583166a87d.tar.xz kernel-video-c3bb4d24ab4b74e11992ccb9828569583166a87d.zip |
kmemleak: Add more info to the MAINTAINERS entry
The patch adds the "F:" fields to the KMEMLEAK MAINTAINERS entry and
also moves it before KMEMTRACE to preserve the alphabetical order.
Signed-off-by: Catalin Marinas <catalin.marinas@arm.com>
Diffstat (limited to 'MAINTAINERS')
-rw-r--r-- | MAINTAINERS | 16 |
1 files changed, 10 insertions, 6 deletions
diff --git a/MAINTAINERS b/MAINTAINERS index c944d618dc8..f7d64fa8231 100644 --- a/MAINTAINERS +++ b/MAINTAINERS | |||
@@ -3363,6 +3363,16 @@ F: drivers/serial/kgdboc.c | |||
3363 | F: include/linux/kgdb.h | 3363 | F: include/linux/kgdb.h |
3364 | F: kernel/kgdb.c | 3364 | F: kernel/kgdb.c |
3365 | 3365 | ||
3366 | KMEMLEAK | ||
3367 | P: Catalin Marinas | ||
3368 | M: catalin.marinas@arm.com | ||
3369 | L: linux-kernel@vger.kernel.org | ||
3370 | S: Maintained | ||
3371 | F: Documentation/kmemleak.txt | ||
3372 | F: include/linux/kmemleak.h | ||
3373 | F: mm/kmemleak.c | ||
3374 | F: mm/kmemleak-test.c | ||
3375 | |||
3366 | KMEMTRACE | 3376 | KMEMTRACE |
3367 | P: Eduard - Gabriel Munteanu | 3377 | P: Eduard - Gabriel Munteanu |
3368 | M: eduard.munteanu@linux360.ro | 3378 | M: eduard.munteanu@linux360.ro |
@@ -3372,12 +3382,6 @@ F: Documentation/trace/kmemtrace.txt | |||
3372 | F: include/trace/kmemtrace.h | 3382 | F: include/trace/kmemtrace.h |
3373 | F: kernel/trace/kmemtrace.c | 3383 | F: kernel/trace/kmemtrace.c |
3374 | 3384 | ||
3375 | KMEMLEAK | ||
3376 | P: Catalin Marinas | ||
3377 | M: catalin.marinas@arm.com | ||
3378 | L: linux-kernel@vger.kernel.org | ||
3379 | S: Maintained | ||
3380 | |||
3381 | KPROBES | 3385 | KPROBES |
3382 | P: Ananth N Mavinakayanahalli | 3386 | P: Ananth N Mavinakayanahalli |
3383 | M: ananth@in.ibm.com | 3387 | M: ananth@in.ibm.com |