diff options
author | Gilles Espinasse | 2011-01-09 01:59:49 -0600 |
---|---|---|
committer | Jiri Kosina | 2011-02-17 09:30:10 -0600 |
commit | 177b241d0ed7154417d3510695c6d14107591e80 (patch) | |
tree | 48d49d029d3486f76cbf202a24c05f3f2b57e1ed /Makefile | |
parent | 689bca3bbccd41be7b256e2227ff2fd0d7aed4ee (diff) | |
download | kernel-video-177b241d0ed7154417d3510695c6d14107591e80.tar.gz kernel-video-177b241d0ed7154417d3510695c6d14107591e80.tar.xz kernel-video-177b241d0ed7154417d3510695c6d14107591e80.zip |
kbuild, mtd, net: a few comment typo fixes and rewording
Signed-off-by: Gilles Espinasse <g.esp@free.fr>
Signed-off-by: Jiri Kosina <jkosina@suse.cz>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 2 |
1 files changed, 1 insertions, 1 deletions
@@ -666,7 +666,7 @@ export MODLIB | |||
666 | # INSTALL_MOD_STRIP, if defined, will cause modules to be | 666 | # INSTALL_MOD_STRIP, if defined, will cause modules to be |
667 | # stripped after they are installed. If INSTALL_MOD_STRIP is '1', then | 667 | # stripped after they are installed. If INSTALL_MOD_STRIP is '1', then |
668 | # the default option --strip-debug will be used. Otherwise, | 668 | # the default option --strip-debug will be used. Otherwise, |
669 | # INSTALL_MOD_STRIP will used as the options to the strip command. | 669 | # INSTALL_MOD_STRIP value will be used as the options to the strip command. |
670 | 670 | ||
671 | ifdef INSTALL_MOD_STRIP | 671 | ifdef INSTALL_MOD_STRIP |
672 | ifeq ($(INSTALL_MOD_STRIP),1) | 672 | ifeq ($(INSTALL_MOD_STRIP),1) |