diff options
author | Catalin Marinas | 2012-10-17 06:25:44 -0500 |
---|---|---|
committer | David Howells | 2012-10-17 06:25:44 -0500 |
commit | 3c5994c83895c89d344f24a86276f00d308e142b (patch) | |
tree | 06d0040a24ec46512a630b967ef6f6c7fd5f4092 /Makefile | |
parent | 8d2b6b3ae280dcf6f6c7a95623670a57cdf562ed (diff) | |
download | kernel-video-3c5994c83895c89d344f24a86276f00d308e142b.tar.gz kernel-video-3c5994c83895c89d344f24a86276f00d308e142b.tar.xz kernel-video-3c5994c83895c89d344f24a86276f00d308e142b.zip |
uapi: Allow automatic generation of uapi/asm/ header files
Several arch/*/include/uapi/asm/* header simply include the
corresponding <asm-generic/*> file. This patch allows such files to be
specified in uapi/asm/Kbuild via "generic-y += ..." to be automatically
generated (similar to asm/Kbuild).
Signed-off-by: Catalin Marinas <catalin.marinas@arm.com>
Signed-off-by: David Howells <dhowells@redhat.com>
Cc: Michal Marek <mmarek@suse.cz>
Cc: Arnd Bergmann <arnd@arndb.de>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 4 |
1 files changed, 3 insertions, 1 deletions
@@ -437,7 +437,9 @@ endif | |||
437 | PHONY += asm-generic | 437 | PHONY += asm-generic |
438 | asm-generic: | 438 | asm-generic: |
439 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.asm-generic \ | 439 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.asm-generic \ |
440 | obj=arch/$(SRCARCH)/include/generated/asm | 440 | src=asm obj=arch/$(SRCARCH)/include/generated/asm |
441 | $(Q)$(MAKE) -f $(srctree)/scripts/Makefile.asm-generic \ | ||
442 | src=uapi/asm obj=arch/$(SRCARCH)/include/generated/uapi/asm | ||
441 | 443 | ||
442 | # To make sure we do not include .config for any of the *config targets | 444 | # To make sure we do not include .config for any of the *config targets |
443 | # catch them early, and hand them over to scripts/kconfig/Makefile | 445 | # catch them early, and hand them over to scripts/kconfig/Makefile |