diff options
author | Borislav Petkov | 2012-04-11 11:36:18 -0500 |
---|---|---|
committer | Arnaldo Carvalho de Melo | 2012-04-11 13:00:17 -0500 |
commit | ea01fa9f63aeff3ac918868217aa94adf76ddcc7 (patch) | |
tree | 4b7f35c9d9d502dbb58746fd35ef115289cb7fc7 /Makefile | |
parent | d5dd8afb569cdf89bd2b322d10f80a23bd3d2cfd (diff) | |
download | kernel-video-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.gz kernel-video-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.tar.xz kernel-video-ea01fa9f63aeff3ac918868217aa94adf76ddcc7.zip |
tools: Connect to the kernel build system
Now you can do
$ make tools/<toolname>
from the toplevel kernel directory and have the respective tool built.
If you want to build and install it, do
$ make tools/<toolname>_install
$ make tools/<toolname>_clean
should clean the respective tool directories.
If you want to clean all in tools, simply do
$ make tools/clean
Also, if you want to get what the possible targets are, simply calling
$ make tools/
should give you the short help.
$ make tools/install
installs all tools, of course. Doh.
Signed-off-by: Borislav Petkov <borislav.petkov@amd.com>
Cc: Ingo Molnar <mingo@kernel.org>
Cc: Michal Marek <mmarek@suse.cz>
Cc: Sam Ravnborg <sam@ravnborg.org>
Link: http://lkml.kernel.org/r/1334162178-17152-6-git-send-email-bp@amd64.org
Signed-off-by: Arnaldo Carvalho de Melo <acme@redhat.com>
Diffstat (limited to 'Makefile')
-rw-r--r-- | Makefile | 7 |
1 files changed, 7 insertions, 0 deletions
@@ -1468,6 +1468,13 @@ kernelrelease: | |||
1468 | kernelversion: | 1468 | kernelversion: |
1469 | @echo $(KERNELVERSION) | 1469 | @echo $(KERNELVERSION) |
1470 | 1470 | ||
1471 | # Clear a bunch of variables before executing the submake | ||
1472 | tools/: FORCE | ||
1473 | $(Q)$(MAKE) LDFLAGS= MAKEFLAGS= -C $(src)/tools/ | ||
1474 | |||
1475 | tools/%: FORCE | ||
1476 | $(Q)$(MAKE) LDFLAGS= MAKEFLAGS= -C $(src)/tools/ $* | ||
1477 | |||
1471 | # Single targets | 1478 | # Single targets |
1472 | # --------------------------------------------------------------------------- | 1479 | # --------------------------------------------------------------------------- |
1473 | # Single targets are compatible with: | 1480 | # Single targets are compatible with: |