diff options
author | Dan Murphy | 2014-09-02 09:33:17 -0500 |
---|---|---|
committer | Dan Murphy | 2014-09-02 09:33:17 -0500 |
commit | 40f44c741f16d770209753f685a94674e07bd7b3 (patch) | |
tree | 556edec816f596ffbbc58eb66c619aa8a3f7e946 /arch/arm/boot/dts/dra7-evm.dts | |
parent | 17773a3e5bc492dbf761e0453475b48451c2bef5 (diff) | |
parent | 088f0226367a0f04d055080878a5c4c8a0ebf05b (diff) | |
download | kernel-video-40f44c741f16d770209753f685a94674e07bd7b3.tar.gz kernel-video-40f44c741f16d770209753f685a94674e07bd7b3.tar.xz kernel-video-40f44c741f16d770209753f685a94674e07bd7b3.zip |
Merge branch 'connectivity-ti-linux-3.14.y' of git://git.ti.com/connectivity-integration-tree/connectivity-ti-linux-kernel into ti-linux-3.14.y
TI-Feature: connectivity
TI-Tree: git://git.ti.com/connectivity-integration-tree/connectivity-ti-linux-kernel.git
TI-Branch: connectivity-ti-linux-3.14.y
* 'connectivity-ti-linux-3.14.y' of git://git.ti.com/connectivity-integration-tree/connectivity-ti-linux-kernel:
drivers: net: cpsw: switch-config: set/get port state
drivers: net: cpsw: switch-config: unknown vlan handling
ARM: OMAP2+: gpmc: Sanity check GPMC fck on probe
ARM: OMAP2+: gpmc: Don't complain if wait pin is used without r/w monitoring
ARM: dts: am43xx-epos-evm: Don't use read/write wait monitoring
ARM: dts: am437x-gp-evm: Don't use read/write wait monitoring
ARM: dts: am43xx-evm: Use BCH16 ECC scheme instead of BCH8
Signed-off-by: Dan Murphy <DMurphy@ti.com>
Diffstat (limited to 'arch/arm/boot/dts/dra7-evm.dts')
0 files changed, 0 insertions, 0 deletions