aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2013-07-22 18:07:25 -0500
committerPraneeth Bajjuri2013-07-22 18:07:25 -0500
commit4f5a28b4ccf82ac99544a4d5c6f41257747342b8 (patch)
tree1430d5fda1ca96782b30fd0f6d173cbcf2fcbdc8 /include
parent6d980c810062d883d7e632421532500fc9ac3ad5 (diff)
parent89aa592edb8c3faee6592576763388f3343801b4 (diff)
downloadkernel-video-4f5a28b4ccf82ac99544a4d5c6f41257747342b8.tar.gz
kernel-video-4f5a28b4ccf82ac99544a4d5c6f41257747342b8.tar.xz
kernel-video-4f5a28b4ccf82ac99544a4d5c6f41257747342b8.zip
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
* p-ti-linux-3.8.y: (30 commits) ARM: dts: dra7-evm: Add HDMI sound node OMAPDSS: HDMI: Fix GPA Channel Setting and Channel Allocation for 6-Channels OMAPDSS: OMAP5: HDMI: Audio InfoFrame DB1 field offsets ASoC: omap-hdmi-card: Remove redundant print ARM: DRA7: hwmod: Fix HDMI irq number ARM: DRA7: clocks: Fix HDMI sys_clk mux register ASoC: DRA7: dra7-evm: HACK: Set McASP DMA reqs in sDMA crossbar ARM: dts: dra7-evm: Add sound card node ARM: dts: dra7: Add ATL node ARM: dts: dra7: Add McASP nodes ARM: dts: dra7-evm: Add audio pinctrl ASoC: DRA7: dra7-evm: Add initial support for DRA7 EVM ASoC: DRA7: atl: Add initial support for Audio Tracking Logic ARM: DRA7: clocks: Append _ck to atl_clkin* and ref_clkin* ARM: DRA7: clock: Fix the wrong ABE PLL lock frequency ARM: DRA7: hwmod: Disable smart-idle for McASP ASoC: davinci-mcasp: Add hw_rule for buffer_size when using AFIFO ASoC: davinci-mcasp: Add support for using McASP DATA port ASoC: davinci-mcasp: HACK: Add MCASP_VERSION_4 support ASoC: davinci-mcasp: Add support for 1-channel ... Conflicts: arch/arm/boot/dts/dra7-evm.dts Change-Id: I6134724d21801c94afeae8fb369f171bae901db6 Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
Diffstat (limited to 'include')
-rw-r--r--include/linux/platform_data/davinci_asp.h3
1 files changed, 3 insertions, 0 deletions
diff --git a/include/linux/platform_data/davinci_asp.h b/include/linux/platform_data/davinci_asp.h
index 8db5ae03b6e..416c1d2abe6 100644
--- a/include/linux/platform_data/davinci_asp.h
+++ b/include/linux/platform_data/davinci_asp.h
@@ -84,12 +84,15 @@ struct snd_platform_data {
84 u8 version; 84 u8 version;
85 u8 txnumevt; 85 u8 txnumevt;
86 u8 rxnumevt; 86 u8 rxnumevt;
87 u32 tx_dismod;
88 u32 rx_dismod;
87}; 89};
88 90
89enum { 91enum {
90 MCASP_VERSION_1 = 0, /* DM646x */ 92 MCASP_VERSION_1 = 0, /* DM646x */
91 MCASP_VERSION_2, /* DA8xx/OMAPL1x */ 93 MCASP_VERSION_2, /* DA8xx/OMAPL1x */
92 MCASP_VERSION_3, /* TI81xx/AM33xx */ 94 MCASP_VERSION_3, /* TI81xx/AM33xx */
95 MCASP_VERSION_4, /* DRA7xxx */
93}; 96};
94 97
95enum mcbsp_clk_input_pin { 98enum mcbsp_clk_input_pin {