diff options
author | Sreenidhi Koti Ananda Rao | 2013-04-02 10:05:25 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2013-07-12 17:41:44 -0500 |
commit | 9646b74b5e8eac78e08e38c88635ff6d7c884697 (patch) | |
tree | 864a162887f2c61f2dcbad608a764a335db0e958 /include | |
parent | c37b9acbccc4c7668063d45699d25873d80e97c3 (diff) | |
download | kernel-video-9646b74b5e8eac78e08e38c88635ff6d7c884697.tar.gz kernel-video-9646b74b5e8eac78e08e38c88635ff6d7c884697.tar.xz kernel-video-9646b74b5e8eac78e08e38c88635ff6d7c884697.zip |
OMAPDSS: DSSCOMP: Add MFLAG support in DSSCOMP
Descrition: This patch adds client support for dispc MFLAG feature.
Change-Id: I10d4784a1bbdd91d05fbf4b21b5780a0bd79b873
Signed-off-by: Arthur Philpott <arthur.philpott@ti.com>
Diffstat (limited to 'include')
-rw-r--r-- | include/video/dsscomp.h | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/include/video/dsscomp.h b/include/video/dsscomp.h index 00210be5f5d..e4859a7d4aa 100644 --- a/include/video/dsscomp.h +++ b/include/video/dsscomp.h | |||
@@ -378,6 +378,8 @@ struct dss2_ovl_cfg { | |||
378 | __u8 enabled; /* bool */ | 378 | __u8 enabled; /* bool */ |
379 | __u8 zonly; /* only set zorder and enabled bit */ | 379 | __u8 zonly; /* only set zorder and enabled bit */ |
380 | __u8 mgr_ix; /* mgr index */ | 380 | __u8 mgr_ix; /* mgr index */ |
381 | |||
382 | bool mflag_en; /* mflag for the overlay */ | ||
381 | } __aligned(4); | 383 | } __aligned(4); |
382 | 384 | ||
383 | enum omapdss_buffer_type { | 385 | enum omapdss_buffer_type { |