diff options
author | Paul Gortmaker | 2012-10-24 13:07:09 -0500 |
---|---|---|
committer | Paul E. McKenney | 2012-10-24 13:07:09 -0500 |
commit | af71befa282ddf51c09509978abe1e83de8fe7eb (patch) | |
tree | 512bfef25af643b1054c8a7f653a05a0029b55b1 /init | |
parent | 340f588bbaed6cb518aa65e7a330dcc3fff911f8 (diff) | |
download | kernel-video-af71befa282ddf51c09509978abe1e83de8fe7eb.tar.gz kernel-video-af71befa282ddf51c09509978abe1e83de8fe7eb.tar.xz kernel-video-af71befa282ddf51c09509978abe1e83de8fe7eb.zip |
rcu: Wordsmith help text for RCU_USER_QS kernel parameter
This commit adds a "try" missing from the end of the first paragraph
of the RCU_USER_QS help text.
[ paulmck: Also fix up the last paragraph a bit. ]
Signed-off-by: Paul Gortmaker <paul.gortmaker@windriver.com>
Signed-off-by: Paul E. McKenney <paulmck@linux.vnet.ibm.com>
Diffstat (limited to 'init')
-rw-r--r-- | init/Kconfig | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/init/Kconfig b/init/Kconfig index b63e7982c1c..ec62139207d 100644 --- a/init/Kconfig +++ b/init/Kconfig | |||
@@ -494,11 +494,11 @@ config RCU_USER_QS | |||
494 | puts RCU in extended quiescent state when the CPU runs in | 494 | puts RCU in extended quiescent state when the CPU runs in |
495 | userspace. It means that when a CPU runs in userspace, it is | 495 | userspace. It means that when a CPU runs in userspace, it is |
496 | excluded from the global RCU state machine and thus doesn't | 496 | excluded from the global RCU state machine and thus doesn't |
497 | to keep the timer tick on for RCU. | 497 | try to keep the timer tick on for RCU. |
498 | 498 | ||
499 | Unless you want to hack and help the development of the full | 499 | Unless you want to hack and help the development of the full |
500 | tickless feature, you shouldn't enable this option. It adds | 500 | tickless feature, you shouldn't enable this option. It also |
501 | unnecessary overhead. | 501 | adds unnecessary overhead. |
502 | 502 | ||
503 | If unsure say N | 503 | If unsure say N |
504 | 504 | ||