diff options
author | Patrick McHardy | 2013-04-05 13:42:05 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-01 11:46:17 -0500 |
commit | 1f451b69be3f3705018b314be47c832e5a53a1f6 (patch) | |
tree | 93492f82009007e768193087f2ba123b13a533e1 /net | |
parent | bb85e599d460dc0e59b17abe8e6a906c5d7bcfae (diff) | |
download | kernel-video-1f451b69be3f3705018b314be47c832e5a53a1f6.tar.gz kernel-video-1f451b69be3f3705018b314be47c832e5a53a1f6.tar.xz kernel-video-1f451b69be3f3705018b314be47c832e5a53a1f6.zip |
netfilter: don't reset nf_trace in nf_reset()
[ Upstream commit 124dff01afbdbff251f0385beca84ba1b9adda68 ]
Commit 130549fe ("netfilter: reset nf_trace in nf_reset") added code
to reset nf_trace in nf_reset(). This is wrong and unnecessary.
nf_reset() is used in the following cases:
- when passing packets up the the socket layer, at which point we want to
release all netfilter references that might keep modules pinned while
the packet is queued. nf_trace doesn't matter anymore at this point.
- when encapsulating or decapsulating IPsec packets. We want to continue
tracing these packets after IPsec processing.
- when passing packets through virtual network devices. Only devices on
that encapsulate in IPv4/v6 matter since otherwise nf_trace is not
used anymore. Its not entirely clear whether those packets should
be traced after that, however we've always done that.
- when passing packets through virtual network devices that make the
packet cross network namespace boundaries. This is the only cases
where we clearly want to reset nf_trace and is also what the
original patch intended to fix.
Add a new function nf_reset_trace() and use it in dev_forward_skb() to
fix this properly.
Signed-off-by: Patrick McHardy <kaber@trash.net>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/core/dev.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/net/core/dev.c b/net/core/dev.c index 5d9c43dca73..28b6f97c340 100644 --- a/net/core/dev.c +++ b/net/core/dev.c | |||
@@ -1737,6 +1737,7 @@ int dev_forward_skb(struct net_device *dev, struct sk_buff *skb) | |||
1737 | skb->mark = 0; | 1737 | skb->mark = 0; |
1738 | secpath_reset(skb); | 1738 | secpath_reset(skb); |
1739 | nf_reset(skb); | 1739 | nf_reset(skb); |
1740 | nf_reset_trace(skb); | ||
1740 | return netif_rx(skb); | 1741 | return netif_rx(skb); |
1741 | } | 1742 | } |
1742 | EXPORT_SYMBOL_GPL(dev_forward_skb); | 1743 | EXPORT_SYMBOL_GPL(dev_forward_skb); |