diff options
author | Mathias Krause | 2013-04-06 20:51:47 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-01 11:46:00 -0500 |
commit | 5ee96cca09c7be84ed921150dde4ff34b724377f (patch) | |
tree | 2e9bc6ea50048bf56e14c1bd9539624b33c9ec69 /net | |
parent | 619aeac5a41c5845758a848c800b0197ed6027ff (diff) | |
download | kernel-video-5ee96cca09c7be84ed921150dde4ff34b724377f.tar.gz kernel-video-5ee96cca09c7be84ed921150dde4ff34b724377f.tar.xz kernel-video-5ee96cca09c7be84ed921150dde4ff34b724377f.zip |
atm: update msg_namelen in vcc_recvmsg()
[ Upstream commit 9b3e617f3df53822345a8573b6d358f6b9e5ed87 ]
The current code does not fill the msg_name member in case it is set.
It also does not set the msg_namelen member to 0 and therefore makes
net/socket.c leak the local, uninitialized sockaddr_storage variable
to userland -- 128 bytes of kernel stack memory.
Fix that by simply setting msg_namelen to 0 as obviously nobody cared
about vcc_recvmsg() not filling the msg_name in case it was set.
Signed-off-by: Mathias Krause <minipli@googlemail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/atm/common.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/net/atm/common.c b/net/atm/common.c index 806fc0a4005..cf4b7e667a6 100644 --- a/net/atm/common.c +++ b/net/atm/common.c | |||
@@ -532,6 +532,8 @@ int vcc_recvmsg(struct kiocb *iocb, struct socket *sock, struct msghdr *msg, | |||
532 | struct sk_buff *skb; | 532 | struct sk_buff *skb; |
533 | int copied, error = -EINVAL; | 533 | int copied, error = -EINVAL; |
534 | 534 | ||
535 | msg->msg_namelen = 0; | ||
536 | |||
535 | if (sock->state != SS_CONNECTED) | 537 | if (sock->state != SS_CONNECTED) |
536 | return -ENOTCONN; | 538 | return -ENOTCONN; |
537 | 539 | ||