diff options
author | Florian Westphal | 2013-04-17 17:45:24 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:53:56 -0500 |
commit | 6fc08dc6f89960aaf27149f8031009fdc8062a70 (patch) | |
tree | 603d6cb0b0d19b86fe2b8beac64f01290857b25e /net | |
parent | 79293de3160850689a436a072f51037493db73b8 (diff) | |
download | kernel-video-6fc08dc6f89960aaf27149f8031009fdc8062a70.tar.gz kernel-video-6fc08dc6f89960aaf27149f8031009fdc8062a70.tar.xz kernel-video-6fc08dc6f89960aaf27149f8031009fdc8062a70.zip |
netfilter: xt_rpfilter: skip locally generated broadcast/multicast, too
commit f83a7ea2075ca896f2dbf07672bac9cf3682ff74 upstream.
Alex Efros reported rpfilter module doesn't match following packets:
IN=br.qemu SRC=192.168.2.1 DST=192.168.2.255 [ .. ]
(netfilter bugzilla #814).
Problem is that network stack arranges for the locally generated broadcasts
to appear on the interface they were sent out, so the IFF_LOOPBACK check
doesn't trigger.
As -m rpfilter is restricted to PREROUTING, we can check for existing
rtable instead, it catches locally-generated broad/multicast case, too.
Signed-off-by: Florian Westphal <fw@strlen.de>
Signed-off-by: Pablo Neira Ayuso <pablo@netfilter.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/ipv4/netfilter/ipt_rpfilter.c | 8 | ||||
-rw-r--r-- | net/ipv6/netfilter/ip6t_rpfilter.c | 8 |
2 files changed, 14 insertions, 2 deletions
diff --git a/net/ipv4/netfilter/ipt_rpfilter.c b/net/ipv4/netfilter/ipt_rpfilter.c index c30130062cd..c49dcd0284a 100644 --- a/net/ipv4/netfilter/ipt_rpfilter.c +++ b/net/ipv4/netfilter/ipt_rpfilter.c | |||
@@ -66,6 +66,12 @@ static bool rpfilter_lookup_reverse(struct flowi4 *fl4, | |||
66 | return dev_match; | 66 | return dev_match; |
67 | } | 67 | } |
68 | 68 | ||
69 | static bool rpfilter_is_local(const struct sk_buff *skb) | ||
70 | { | ||
71 | const struct rtable *rt = skb_rtable(skb); | ||
72 | return rt && (rt->rt_flags & RTCF_LOCAL); | ||
73 | } | ||
74 | |||
69 | static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) | 75 | static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) |
70 | { | 76 | { |
71 | const struct xt_rpfilter_info *info; | 77 | const struct xt_rpfilter_info *info; |
@@ -76,7 +82,7 @@ static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) | |||
76 | info = par->matchinfo; | 82 | info = par->matchinfo; |
77 | invert = info->flags & XT_RPFILTER_INVERT; | 83 | invert = info->flags & XT_RPFILTER_INVERT; |
78 | 84 | ||
79 | if (par->in->flags & IFF_LOOPBACK) | 85 | if (rpfilter_is_local(skb)) |
80 | return true ^ invert; | 86 | return true ^ invert; |
81 | 87 | ||
82 | iph = ip_hdr(skb); | 88 | iph = ip_hdr(skb); |
diff --git a/net/ipv6/netfilter/ip6t_rpfilter.c b/net/ipv6/netfilter/ip6t_rpfilter.c index 5060d54199a..e0983f3648a 100644 --- a/net/ipv6/netfilter/ip6t_rpfilter.c +++ b/net/ipv6/netfilter/ip6t_rpfilter.c | |||
@@ -71,6 +71,12 @@ static bool rpfilter_lookup_reverse6(const struct sk_buff *skb, | |||
71 | return ret; | 71 | return ret; |
72 | } | 72 | } |
73 | 73 | ||
74 | static bool rpfilter_is_local(const struct sk_buff *skb) | ||
75 | { | ||
76 | const struct rt6_info *rt = (const void *) skb_dst(skb); | ||
77 | return rt && (rt->rt6i_flags & RTF_LOCAL); | ||
78 | } | ||
79 | |||
74 | static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) | 80 | static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) |
75 | { | 81 | { |
76 | const struct xt_rpfilter_info *info = par->matchinfo; | 82 | const struct xt_rpfilter_info *info = par->matchinfo; |
@@ -78,7 +84,7 @@ static bool rpfilter_mt(const struct sk_buff *skb, struct xt_action_param *par) | |||
78 | struct ipv6hdr *iph; | 84 | struct ipv6hdr *iph; |
79 | bool invert = info->flags & XT_RPFILTER_INVERT; | 85 | bool invert = info->flags & XT_RPFILTER_INVERT; |
80 | 86 | ||
81 | if (par->in->flags & IFF_LOOPBACK) | 87 | if (rpfilter_is_local(skb)) |
82 | return true ^ invert; | 88 | return true ^ invert; |
83 | 89 | ||
84 | iph = ipv6_hdr(skb); | 90 | iph = ipv6_hdr(skb); |