diff options
author | Mathias Krause | 2013-04-06 20:51:56 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-01 11:46:02 -0500 |
commit | b2d37bf219dbe8153a5e708c84ef5d968c449cfe (patch) | |
tree | a20ec8b801852b40b938a51c4e2b8dc4d9b49717 /net | |
parent | 9f657ed0185e64510e6b37b6e3edce47e8d0cf04 (diff) | |
download | kernel-video-b2d37bf219dbe8153a5e708c84ef5d968c449cfe.tar.gz kernel-video-b2d37bf219dbe8153a5e708c84ef5d968c449cfe.tar.xz kernel-video-b2d37bf219dbe8153a5e708c84ef5d968c449cfe.zip |
llc: Fix missing msg_namelen update in llc_ui_recvmsg()
[ Upstream commit c77a4b9cffb6215a15196ec499490d116dfad181 ]
For stream sockets the code misses to update the msg_namelen member
to 0 and therefore makes net/socket.c leak the local, uninitialized
sockaddr_storage variable to userland -- 128 bytes of kernel stack
memory. The msg_namelen update is also missing for datagram sockets
in case the socket is shutting down during receive.
Fix both issues by setting msg_namelen to 0 early. It will be
updated later if we're going to fill the msg_name member.
Signed-off-by: Mathias Krause <minipli@googlemail.com>
Cc: Arnaldo Carvalho de Melo <acme@ghostprotocols.net>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/llc/af_llc.c | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/net/llc/af_llc.c b/net/llc/af_llc.c index 88709882c46..48aaa89253e 100644 --- a/net/llc/af_llc.c +++ b/net/llc/af_llc.c | |||
@@ -720,6 +720,8 @@ static int llc_ui_recvmsg(struct kiocb *iocb, struct socket *sock, | |||
720 | int target; /* Read at least this many bytes */ | 720 | int target; /* Read at least this many bytes */ |
721 | long timeo; | 721 | long timeo; |
722 | 722 | ||
723 | msg->msg_namelen = 0; | ||
724 | |||
723 | lock_sock(sk); | 725 | lock_sock(sk); |
724 | copied = -ENOTCONN; | 726 | copied = -ENOTCONN; |
725 | if (unlikely(sk->sk_type == SOCK_STREAM && sk->sk_state == TCP_LISTEN)) | 727 | if (unlikely(sk->sk_type == SOCK_STREAM && sk->sk_state == TCP_LISTEN)) |