diff options
author | Christoph Paasch | 2013-04-06 23:53:15 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-01 11:46:18 -0500 |
commit | c642a760c494c82e7e415e14c5de4be3bf260056 (patch) | |
tree | ba07ed952731951292682cb95348487a02a69024 /net | |
parent | 1f451b69be3f3705018b314be47c832e5a53a1f6 (diff) | |
download | kernel-video-c642a760c494c82e7e415e14c5de4be3bf260056.tar.gz kernel-video-c642a760c494c82e7e415e14c5de4be3bf260056.tar.xz kernel-video-c642a760c494c82e7e415e14c5de4be3bf260056.zip |
ipv6/tcp: Stop processing ICMPv6 redirect messages
[ Upstream commit 50a75a8914539c5dcd441c5f54d237a666a426fd ]
Tetja Rediske found that if the host receives an ICMPv6 redirect message
after sending a SYN+ACK, the connection will be reset.
He bisected it down to 093d04d (ipv6: Change skb->data before using
icmpv6_notify() to propagate redirect), but the origin of the bug comes
from ec18d9a26 (ipv6: Add redirect support to all protocol icmp error
handlers.). The bug simply did not trigger prior to 093d04d, because
skb->data did not point to the inner IP header and thus icmpv6_notify
did not call the correct err_handler.
This patch adds the missing "goto out;" in tcp_v6_err. After receiving
an ICMPv6 Redirect, we should not continue processing the ICMP in
tcp_v6_err, as this may trigger the removal of request-socks or setting
sk_err(_soft).
Reported-by: Tetja Rediske <tetja@tetja.de>
Signed-off-by: Christoph Paasch <christoph.paasch@uclouvain.be>
Acked-by: Eric Dumazet <edumazet@google.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/ipv6/tcp_ipv6.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/net/ipv6/tcp_ipv6.c b/net/ipv6/tcp_ipv6.c index 8d19346b7a3..89dfeddb026 100644 --- a/net/ipv6/tcp_ipv6.c +++ b/net/ipv6/tcp_ipv6.c | |||
@@ -386,6 +386,7 @@ static void tcp_v6_err(struct sk_buff *skb, struct inet6_skb_parm *opt, | |||
386 | 386 | ||
387 | if (dst) | 387 | if (dst) |
388 | dst->ops->redirect(dst, sk, skb); | 388 | dst->ops->redirect(dst, sk, skb); |
389 | goto out; | ||
389 | } | 390 | } |
390 | 391 | ||
391 | if (type == ICMPV6_PKT_TOOBIG) { | 392 | if (type == ICMPV6_PKT_TOOBIG) { |