diff options
author | Mathias Krause | 2013-04-06 20:51:50 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-01 11:46:01 -0500 |
commit | c81ed3c15cf8c345f7cd78428fdc4bc745f45bbf (patch) | |
tree | e3ad281a92804e867157fd7176468c11d47f210d /net | |
parent | 8244d9fcae39a13ec99f85a9eaf8956b25341ae1 (diff) | |
download | kernel-video-c81ed3c15cf8c345f7cd78428fdc4bc745f45bbf.tar.gz kernel-video-c81ed3c15cf8c345f7cd78428fdc4bc745f45bbf.tar.xz kernel-video-c81ed3c15cf8c345f7cd78428fdc4bc745f45bbf.zip |
Bluetooth: RFCOMM - Fix missing msg_namelen update in rfcomm_sock_recvmsg()
[ Upstream commit e11e0455c0d7d3d62276a0c55d9dfbc16779d691 ]
If RFCOMM_DEFER_SETUP is set in the flags, rfcomm_sock_recvmsg() returns
early with 0 without updating the possibly set msg_namelen member. This,
in turn, leads to a 128 byte kernel stack leak in net/socket.c.
Fix this by updating msg_namelen in this case. For all other cases it
will be handled in bt_sock_stream_recvmsg().
Signed-off-by: Mathias Krause <minipli@googlemail.com>
Cc: Marcel Holtmann <marcel@holtmann.org>
Cc: Gustavo Padovan <gustavo@padovan.org>
Cc: Johan Hedberg <johan.hedberg@gmail.com>
Signed-off-by: David S. Miller <davem@davemloft.net>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/bluetooth/rfcomm/sock.c | 1 |
1 files changed, 1 insertions, 0 deletions
diff --git a/net/bluetooth/rfcomm/sock.c b/net/bluetooth/rfcomm/sock.c index ce3f6658f4b..970fc13d8e3 100644 --- a/net/bluetooth/rfcomm/sock.c +++ b/net/bluetooth/rfcomm/sock.c | |||
@@ -610,6 +610,7 @@ static int rfcomm_sock_recvmsg(struct kiocb *iocb, struct socket *sock, | |||
610 | 610 | ||
611 | if (test_and_clear_bit(RFCOMM_DEFER_SETUP, &d->flags)) { | 611 | if (test_and_clear_bit(RFCOMM_DEFER_SETUP, &d->flags)) { |
612 | rfcomm_dlc_accept(d); | 612 | rfcomm_dlc_accept(d); |
613 | msg->msg_namelen = 0; | ||
613 | return 0; | 614 | return 0; |
614 | } | 615 | } |
615 | 616 | ||