diff options
author | Florian Westphal | 2013-02-11 23:59:53 -0600 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-05-11 15:53:55 -0500 |
commit | fc27819bea8a7791c8a95e0db258389d3cb00887 (patch) | |
tree | 50daf85820ca36a20af2af7958d94d3b5fb66015 /net | |
parent | cf75e569817b1311815cafe2ea39110e706479e0 (diff) | |
download | kernel-video-fc27819bea8a7791c8a95e0db258389d3cb00887.tar.gz kernel-video-fc27819bea8a7791c8a95e0db258389d3cb00887.tar.xz kernel-video-fc27819bea8a7791c8a95e0db258389d3cb00887.zip |
netfilter: nf_ct_helper: don't discard helper if it is actually the same
commit 6e2f0aa8cf8892868bf2c19349cb5d7c407f690d upstream.
commit (32f5376 netfilter: nf_ct_helper: disable automatic helper
re-assignment of different type) broke transparent proxy scenarios.
For example, initial helper lookup might yield "ftp" (dport 21),
while re-lookup after REDIRECT yields "ftp-2121".
This causes the autoassign code to toss the ftp helper, even
though these are just different instances of the same helper.
Change the test to check for the helper function address instead
of the helper address, as suggested by Pablo.
Signed-off-by: Florian Westphal <fw@strlen.de>
Signed-off-by: Pablo Neira Ayuso <pablo@gnumonks.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'net')
-rw-r--r-- | net/netfilter/nf_conntrack_helper.c | 4 |
1 files changed, 3 insertions, 1 deletions
diff --git a/net/netfilter/nf_conntrack_helper.c b/net/netfilter/nf_conntrack_helper.c index 884f2b39319..91527d5ba01 100644 --- a/net/netfilter/nf_conntrack_helper.c +++ b/net/netfilter/nf_conntrack_helper.c | |||
@@ -236,7 +236,9 @@ int __nf_ct_try_assign_helper(struct nf_conn *ct, struct nf_conn *tmpl, | |||
236 | /* We only allow helper re-assignment of the same sort since | 236 | /* We only allow helper re-assignment of the same sort since |
237 | * we cannot reallocate the helper extension area. | 237 | * we cannot reallocate the helper extension area. |
238 | */ | 238 | */ |
239 | if (help->helper != helper) { | 239 | struct nf_conntrack_helper *tmp = rcu_dereference(help->helper); |
240 | |||
241 | if (tmp && tmp->help != helper->help) { | ||
240 | RCU_INIT_POINTER(help->helper, NULL); | 242 | RCU_INIT_POINTER(help->helper, NULL); |
241 | goto out; | 243 | goto out; |
242 | } | 244 | } |