diff options
author | Linus Torvalds | 2012-12-11 15:13:55 -0600 |
---|---|---|
committer | Linus Torvalds | 2012-12-11 15:13:55 -0600 |
commit | cff2f741b8ee8a70b208830e330de053efd4fc45 (patch) | |
tree | 83367ed74d889e2c8179f1f8b5d6f6f73b857982 /scripts | |
parent | b0885d01f9ab1274109c02942c881d598f939623 (diff) | |
parent | 92e9e6d1f9844b73a26215025a922e7d7aeae361 (diff) | |
download | kernel-video-cff2f741b8ee8a70b208830e330de053efd4fc45.tar.gz kernel-video-cff2f741b8ee8a70b208830e330de053efd4fc45.tar.xz kernel-video-cff2f741b8ee8a70b208830e330de053efd4fc45.zip |
Merge tag 'driver-core-3.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/driver-core
Pull driver core updates from Greg Kroah-Hartman:
"Here's the large driver core updates for 3.8-rc1.
The biggest thing here is the various __dev* marking removals. This
is going to be a pain for the merge with different subsystem trees, I
know, but all of the patches included here have been ACKed by their
various subsystem maintainers, as they wanted them to go through here.
If this is too much of a pain, I can pull all of them out of this tree
and just send you one with the other fixes/updates and then, after
3.8-rc1 is out, do the rest of the removals to ensure we catch them
all, it's up to you. The merges should all be trivial, and Stephen
has been doing them all in linux-next for a few weeks now quite
easily.
Other than the __dev* marking removals, there's nothing major here,
some firmware loading updates and other minor things in the driver
core.
All of these have (much to Stephen's annoyance), been in linux-next
for a while.
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>"
Fixed up trivial conflicts in drivers/gpio/gpio-{em,stmpe}.c due to gpio
update.
* tag 'driver-core-3.8-rc1' of git://git.kernel.org/pub/scm/linux/kernel/git/gregkh/driver-core: (93 commits)
modpost.c: Stop checking __dev* section mismatches
init.h: Remove __dev* sections from the kernel
acpi: remove use of __devinit
PCI: Remove __dev* markings
PCI: Always build setup-bus when PCI is enabled
PCI: Move pci_uevent into pci-driver.c
PCI: Remove CONFIG_HOTPLUG ifdefs
unicore32/PCI: Remove CONFIG_HOTPLUG ifdefs
sh/PCI: Remove CONFIG_HOTPLUG ifdefs
powerpc/PCI: Remove CONFIG_HOTPLUG ifdefs
mips/PCI: Remove CONFIG_HOTPLUG ifdefs
microblaze/PCI: Remove CONFIG_HOTPLUG ifdefs
dma: remove use of __devinit
dma: remove use of __devexit_p
firewire: remove use of __devinitdata
firewire: remove use of __devinit
leds: remove use of __devexit
leds: remove use of __devinit
leds: remove use of __devexit_p
mmc: remove use of __devexit
...
Diffstat (limited to 'scripts')
-rw-r--r-- | scripts/mod/modpost.c | 24 |
1 files changed, 10 insertions, 14 deletions
diff --git a/scripts/mod/modpost.c b/scripts/mod/modpost.c index 0d93856a03f..ff36c508a10 100644 --- a/scripts/mod/modpost.c +++ b/scripts/mod/modpost.c | |||
@@ -858,25 +858,23 @@ static void check_section(const char *modname, struct elf_info *elf, | |||
858 | 858 | ||
859 | #define ALL_INIT_DATA_SECTIONS \ | 859 | #define ALL_INIT_DATA_SECTIONS \ |
860 | ".init.setup$", ".init.rodata$", \ | 860 | ".init.setup$", ".init.rodata$", \ |
861 | ".devinit.rodata$", ".cpuinit.rodata$", ".meminit.rodata$", \ | 861 | ".cpuinit.rodata$", ".meminit.rodata$", \ |
862 | ".init.data$", ".devinit.data$", ".cpuinit.data$", ".meminit.data$" | 862 | ".init.data$", ".cpuinit.data$", ".meminit.data$" |
863 | #define ALL_EXIT_DATA_SECTIONS \ | 863 | #define ALL_EXIT_DATA_SECTIONS \ |
864 | ".exit.data$", ".devexit.data$", ".cpuexit.data$", ".memexit.data$" | 864 | ".exit.data$", ".cpuexit.data$", ".memexit.data$" |
865 | 865 | ||
866 | #define ALL_INIT_TEXT_SECTIONS \ | 866 | #define ALL_INIT_TEXT_SECTIONS \ |
867 | ".init.text$", ".devinit.text$", ".cpuinit.text$", ".meminit.text$" | 867 | ".init.text$", ".cpuinit.text$", ".meminit.text$" |
868 | #define ALL_EXIT_TEXT_SECTIONS \ | 868 | #define ALL_EXIT_TEXT_SECTIONS \ |
869 | ".exit.text$", ".devexit.text$", ".cpuexit.text$", ".memexit.text$" | 869 | ".exit.text$", ".cpuexit.text$", ".memexit.text$" |
870 | 870 | ||
871 | #define ALL_PCI_INIT_SECTIONS \ | 871 | #define ALL_PCI_INIT_SECTIONS \ |
872 | ".pci_fixup_early$", ".pci_fixup_header$", ".pci_fixup_final$", \ | 872 | ".pci_fixup_early$", ".pci_fixup_header$", ".pci_fixup_final$", \ |
873 | ".pci_fixup_enable$", ".pci_fixup_resume$", \ | 873 | ".pci_fixup_enable$", ".pci_fixup_resume$", \ |
874 | ".pci_fixup_resume_early$", ".pci_fixup_suspend$" | 874 | ".pci_fixup_resume_early$", ".pci_fixup_suspend$" |
875 | 875 | ||
876 | #define ALL_XXXINIT_SECTIONS DEV_INIT_SECTIONS, CPU_INIT_SECTIONS, \ | 876 | #define ALL_XXXINIT_SECTIONS CPU_INIT_SECTIONS, MEM_INIT_SECTIONS |
877 | MEM_INIT_SECTIONS | 877 | #define ALL_XXXEXIT_SECTIONS CPU_EXIT_SECTIONS, MEM_EXIT_SECTIONS |
878 | #define ALL_XXXEXIT_SECTIONS DEV_EXIT_SECTIONS, CPU_EXIT_SECTIONS, \ | ||
879 | MEM_EXIT_SECTIONS | ||
880 | 878 | ||
881 | #define ALL_INIT_SECTIONS INIT_SECTIONS, ALL_XXXINIT_SECTIONS | 879 | #define ALL_INIT_SECTIONS INIT_SECTIONS, ALL_XXXINIT_SECTIONS |
882 | #define ALL_EXIT_SECTIONS EXIT_SECTIONS, ALL_XXXEXIT_SECTIONS | 880 | #define ALL_EXIT_SECTIONS EXIT_SECTIONS, ALL_XXXEXIT_SECTIONS |
@@ -885,12 +883,10 @@ static void check_section(const char *modname, struct elf_info *elf, | |||
885 | #define TEXT_SECTIONS ".text$" | 883 | #define TEXT_SECTIONS ".text$" |
886 | 884 | ||
887 | #define INIT_SECTIONS ".init.*" | 885 | #define INIT_SECTIONS ".init.*" |
888 | #define DEV_INIT_SECTIONS ".devinit.*" | ||
889 | #define CPU_INIT_SECTIONS ".cpuinit.*" | 886 | #define CPU_INIT_SECTIONS ".cpuinit.*" |
890 | #define MEM_INIT_SECTIONS ".meminit.*" | 887 | #define MEM_INIT_SECTIONS ".meminit.*" |
891 | 888 | ||
892 | #define EXIT_SECTIONS ".exit.*" | 889 | #define EXIT_SECTIONS ".exit.*" |
893 | #define DEV_EXIT_SECTIONS ".devexit.*" | ||
894 | #define CPU_EXIT_SECTIONS ".cpuexit.*" | 890 | #define CPU_EXIT_SECTIONS ".cpuexit.*" |
895 | #define MEM_EXIT_SECTIONS ".memexit.*" | 891 | #define MEM_EXIT_SECTIONS ".memexit.*" |
896 | 892 | ||
@@ -979,7 +975,7 @@ const struct sectioncheck sectioncheck[] = { | |||
979 | .mismatch = DATA_TO_ANY_EXIT, | 975 | .mismatch = DATA_TO_ANY_EXIT, |
980 | .symbol_white_list = { DEFAULT_SYMBOL_WHITE_LIST, NULL }, | 976 | .symbol_white_list = { DEFAULT_SYMBOL_WHITE_LIST, NULL }, |
981 | }, | 977 | }, |
982 | /* Do not reference init code/data from devinit/cpuinit/meminit code/data */ | 978 | /* Do not reference init code/data from cpuinit/meminit code/data */ |
983 | { | 979 | { |
984 | .fromsec = { ALL_XXXINIT_SECTIONS, NULL }, | 980 | .fromsec = { ALL_XXXINIT_SECTIONS, NULL }, |
985 | .tosec = { INIT_SECTIONS, NULL }, | 981 | .tosec = { INIT_SECTIONS, NULL }, |
@@ -1000,7 +996,7 @@ const struct sectioncheck sectioncheck[] = { | |||
1000 | .mismatch = XXXINIT_TO_SOME_INIT, | 996 | .mismatch = XXXINIT_TO_SOME_INIT, |
1001 | .symbol_white_list = { DEFAULT_SYMBOL_WHITE_LIST, NULL }, | 997 | .symbol_white_list = { DEFAULT_SYMBOL_WHITE_LIST, NULL }, |
1002 | }, | 998 | }, |
1003 | /* Do not reference exit code/data from devexit/cpuexit/memexit code/data */ | 999 | /* Do not reference exit code/data from cpuexit/memexit code/data */ |
1004 | { | 1000 | { |
1005 | .fromsec = { ALL_XXXEXIT_SECTIONS, NULL }, | 1001 | .fromsec = { ALL_XXXEXIT_SECTIONS, NULL }, |
1006 | .tosec = { EXIT_SECTIONS, NULL }, | 1002 | .tosec = { EXIT_SECTIONS, NULL }, |
@@ -1089,7 +1085,7 @@ static const struct sectioncheck *section_mismatch( | |||
1089 | * Pattern 2: | 1085 | * Pattern 2: |
1090 | * Many drivers utilise a *driver container with references to | 1086 | * Many drivers utilise a *driver container with references to |
1091 | * add, remove, probe functions etc. | 1087 | * add, remove, probe functions etc. |
1092 | * These functions may often be marked __devinit and we do not want to | 1088 | * These functions may often be marked __cpuinit and we do not want to |
1093 | * warn here. | 1089 | * warn here. |
1094 | * the pattern is identified by: | 1090 | * the pattern is identified by: |
1095 | * tosec = init or exit section | 1091 | * tosec = init or exit section |