diff options
author | Linus Torvalds | 2013-04-19 12:01:04 -0500 |
---|---|---|
committer | Greg Kroah-Hartman | 2013-04-25 14:51:24 -0500 |
commit | b88e2557725053ef3ca54ee46be4143ba38b0cd4 (patch) | |
tree | 47547281544094c5b1f5642e360d8b35aad7981a /sound | |
parent | d8b1c028720bb2f3ba634c64ac2e834982b7ee7a (diff) | |
download | kernel-video-b88e2557725053ef3ca54ee46be4143ba38b0cd4.tar.gz kernel-video-b88e2557725053ef3ca54ee46be4143ba38b0cd4.tar.xz kernel-video-b88e2557725053ef3ca54ee46be4143ba38b0cd4.zip |
vm: convert snd_pcm_lib_mmap_iomem() to vm_iomap_memory() helper
commit 0fe09a45c4848b5b5607b968d959fdc1821c161d upstream.
This is my example conversion of a few existing mmap users. The pcm
mmap case is one of the more straightforward ones.
Acked-by: Takashi Iwai <tiwai@suse.de>
Signed-off-by: Linus Torvalds <torvalds@linux-foundation.org>
Signed-off-by: Greg Kroah-Hartman <gregkh@linuxfoundation.org>
Diffstat (limited to 'sound')
-rw-r--r-- | sound/core/pcm_native.c | 12 |
1 files changed, 2 insertions, 10 deletions
diff --git a/sound/core/pcm_native.c b/sound/core/pcm_native.c index 09b4286c65f..f4aaf5a0539 100644 --- a/sound/core/pcm_native.c +++ b/sound/core/pcm_native.c | |||
@@ -3222,18 +3222,10 @@ EXPORT_SYMBOL_GPL(snd_pcm_lib_default_mmap); | |||
3222 | int snd_pcm_lib_mmap_iomem(struct snd_pcm_substream *substream, | 3222 | int snd_pcm_lib_mmap_iomem(struct snd_pcm_substream *substream, |
3223 | struct vm_area_struct *area) | 3223 | struct vm_area_struct *area) |
3224 | { | 3224 | { |
3225 | long size; | 3225 | struct snd_pcm_runtime *runtime = substream->runtime;; |
3226 | unsigned long offset; | ||
3227 | 3226 | ||
3228 | area->vm_page_prot = pgprot_noncached(area->vm_page_prot); | 3227 | area->vm_page_prot = pgprot_noncached(area->vm_page_prot); |
3229 | area->vm_flags |= VM_IO; | 3228 | return vm_iomap_memory(area, runtime->dma_addr, runtime->dma_bytes); |
3230 | size = area->vm_end - area->vm_start; | ||
3231 | offset = area->vm_pgoff << PAGE_SHIFT; | ||
3232 | if (io_remap_pfn_range(area, area->vm_start, | ||
3233 | (substream->runtime->dma_addr + offset) >> PAGE_SHIFT, | ||
3234 | size, area->vm_page_prot)) | ||
3235 | return -EAGAIN; | ||
3236 | return 0; | ||
3237 | } | 3229 | } |
3238 | 3230 | ||
3239 | EXPORT_SYMBOL(snd_pcm_lib_mmap_iomem); | 3231 | EXPORT_SYMBOL(snd_pcm_lib_mmap_iomem); |