diff options
author | Xiao Guangrong | 2012-08-03 02:42:10 -0500 |
---|---|---|
committer | Avi Kivity | 2012-08-06 08:04:57 -0500 |
commit | cb9aaa30b133574b646d9d4766ef08a843211393 (patch) | |
tree | 214d3b1dd115573d1aea11d2f4dafe525a1ac674 /virt | |
parent | 6cede2e6794be6b0649f62d3681e0c4aff5a9270 (diff) | |
download | kernel-video-cb9aaa30b133574b646d9d4766ef08a843211393.tar.gz kernel-video-cb9aaa30b133574b646d9d4766ef08a843211393.tar.xz kernel-video-cb9aaa30b133574b646d9d4766ef08a843211393.zip |
KVM: do not release the error pfn
After commit a2766325cf9f9, the error pfn is replaced by the
error code, it need not be released anymore
[ The patch has been compiling tested for powerpc ]
Signed-off-by: Xiao Guangrong <xiaoguangrong@linux.vnet.ibm.com>
Signed-off-by: Avi Kivity <avi@redhat.com>
Diffstat (limited to 'virt')
-rw-r--r-- | virt/kvm/iommu.c | 1 | ||||
-rw-r--r-- | virt/kvm/kvm_main.c | 14 |
2 files changed, 8 insertions, 7 deletions
diff --git a/virt/kvm/iommu.c b/virt/kvm/iommu.c index 6a67bea4019..037cb6730e6 100644 --- a/virt/kvm/iommu.c +++ b/virt/kvm/iommu.c | |||
@@ -107,7 +107,6 @@ int kvm_iommu_map_pages(struct kvm *kvm, struct kvm_memory_slot *slot) | |||
107 | */ | 107 | */ |
108 | pfn = kvm_pin_pages(slot, gfn, page_size); | 108 | pfn = kvm_pin_pages(slot, gfn, page_size); |
109 | if (is_error_pfn(pfn)) { | 109 | if (is_error_pfn(pfn)) { |
110 | kvm_release_pfn_clean(pfn); | ||
111 | gfn += 1; | 110 | gfn += 1; |
112 | continue; | 111 | continue; |
113 | } | 112 | } |
diff --git a/virt/kvm/kvm_main.c b/virt/kvm/kvm_main.c index 93d3c6e063c..eafba99d107 100644 --- a/virt/kvm/kvm_main.c +++ b/virt/kvm/kvm_main.c | |||
@@ -102,9 +102,6 @@ static bool largepages_enabled = true; | |||
102 | 102 | ||
103 | bool kvm_is_mmio_pfn(pfn_t pfn) | 103 | bool kvm_is_mmio_pfn(pfn_t pfn) |
104 | { | 104 | { |
105 | if (is_error_pfn(pfn)) | ||
106 | return false; | ||
107 | |||
108 | if (pfn_valid(pfn)) { | 105 | if (pfn_valid(pfn)) { |
109 | int reserved; | 106 | int reserved; |
110 | struct page *tail = pfn_to_page(pfn); | 107 | struct page *tail = pfn_to_page(pfn); |
@@ -1165,10 +1162,13 @@ EXPORT_SYMBOL_GPL(gfn_to_page_many_atomic); | |||
1165 | 1162 | ||
1166 | static struct page *kvm_pfn_to_page(pfn_t pfn) | 1163 | static struct page *kvm_pfn_to_page(pfn_t pfn) |
1167 | { | 1164 | { |
1168 | WARN_ON(kvm_is_mmio_pfn(pfn)); | 1165 | if (is_error_pfn(pfn)) |
1166 | return KVM_ERR_PTR_BAD_PAGE; | ||
1169 | 1167 | ||
1170 | if (is_error_pfn(pfn) || kvm_is_mmio_pfn(pfn)) | 1168 | if (kvm_is_mmio_pfn(pfn)) { |
1169 | WARN_ON(1); | ||
1171 | return KVM_ERR_PTR_BAD_PAGE; | 1170 | return KVM_ERR_PTR_BAD_PAGE; |
1171 | } | ||
1172 | 1172 | ||
1173 | return pfn_to_page(pfn); | 1173 | return pfn_to_page(pfn); |
1174 | } | 1174 | } |
@@ -1193,7 +1193,9 @@ EXPORT_SYMBOL_GPL(kvm_release_page_clean); | |||
1193 | 1193 | ||
1194 | void kvm_release_pfn_clean(pfn_t pfn) | 1194 | void kvm_release_pfn_clean(pfn_t pfn) |
1195 | { | 1195 | { |
1196 | if (!is_error_pfn(pfn) && !kvm_is_mmio_pfn(pfn)) | 1196 | WARN_ON(is_error_pfn(pfn)); |
1197 | |||
1198 | if (!kvm_is_mmio_pfn(pfn)) | ||
1197 | put_page(pfn_to_page(pfn)); | 1199 | put_page(pfn_to_page(pfn)); |
1198 | } | 1200 | } |
1199 | EXPORT_SYMBOL_GPL(kvm_release_pfn_clean); | 1201 | EXPORT_SYMBOL_GPL(kvm_release_pfn_clean); |