diff options
-rw-r--r-- | arch/arm/mach-omap2/soc.h | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/arch/arm/mach-omap2/soc.h b/arch/arm/mach-omap2/soc.h index ac15ea9c946..f4f3825621d 100644 --- a/arch/arm/mach-omap2/soc.h +++ b/arch/arm/mach-omap2/soc.h | |||
@@ -471,7 +471,6 @@ IS_OMAP_TYPE(3430, 0x3430) | |||
471 | #define DRA752_REV_ES1_1 (DRA7XX_CLASS | (0x52 << 16) | (0x11 << 8)) | 471 | #define DRA752_REV_ES1_1 (DRA7XX_CLASS | (0x52 << 16) | (0x11 << 8)) |
472 | #define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8)) | 472 | #define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8)) |
473 | #define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8)) | 473 | #define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8)) |
474 | #define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8)) | ||
475 | 474 | ||
476 | void omap2xxx_check_revision(void); | 475 | void omap2xxx_check_revision(void); |
477 | void omap3xxx_check_revision(void); | 476 | void omap3xxx_check_revision(void); |