diff options
-rwxr-xr-x | arch/arm/boot/dts/dra7-evm.dts | 12 | ||||
-rw-r--r-- | arch/arm/boot/dts/omap5-uevm.dts | 8 |
2 files changed, 16 insertions, 4 deletions
diff --git a/arch/arm/boot/dts/dra7-evm.dts b/arch/arm/boot/dts/dra7-evm.dts index 880c57fd40c..b8fd69852d2 100755 --- a/arch/arm/boot/dts/dra7-evm.dts +++ b/arch/arm/boot/dts/dra7-evm.dts | |||
@@ -7,6 +7,18 @@ | |||
7 | */ | 7 | */ |
8 | /dts-v1/; | 8 | /dts-v1/; |
9 | 9 | ||
10 | /* | ||
11 | * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now | ||
12 | * C0000000 - SDRAM+1G | ||
13 | * BFD00000 - SMC (3MB) | ||
14 | * BA300000 - ION (90MB) | ||
15 | * B4300000 - TILER SECURE (81 MB) | ||
16 | * B3400000 - TILER NONSECURE (15 MB) | ||
17 | */ | ||
18 | /memreserve/ 0xba300000 0x5a00000; | ||
19 | /memreserve/ 0xb5200000 0x5100000; | ||
20 | /memreserve/ 0xb4300000 0xf00000; | ||
21 | |||
10 | /include/ "dra7.dtsi" | 22 | /include/ "dra7.dtsi" |
11 | 23 | ||
12 | / { | 24 | / { |
diff --git a/arch/arm/boot/dts/omap5-uevm.dts b/arch/arm/boot/dts/omap5-uevm.dts index a339f321c2a..5694a6fc052 100644 --- a/arch/arm/boot/dts/omap5-uevm.dts +++ b/arch/arm/boot/dts/omap5-uevm.dts | |||
@@ -8,16 +8,16 @@ | |||
8 | /dts-v1/; | 8 | /dts-v1/; |
9 | 9 | ||
10 | /* | 10 | /* |
11 | * Following are the carveout addresses and the sizes. SMC is not reserved for now | 11 | * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now |
12 | * C0000000 - SDRAM+1G | 12 | * C0000000 - SDRAM+1G |
13 | * BFD00000 - SMC (3MB) | 13 | * BFD00000 - SMC (3MB) |
14 | * BA300000 - ION (90MB) | 14 | * BA300000 - ION (90MB) |
15 | * B4300000 - TILER SECURE (96 MB) | 15 | * B4300000 - TILER SECURE (81 MB) |
16 | * B3400000 - TILER NONSECURE (15 MB) | 16 | * B3400000 - TILER NONSECURE (15 MB) |
17 | */ | 17 | */ |
18 | /memreserve/ 0xba300000 0x5a00000; | 18 | /memreserve/ 0xba300000 0x5a00000; |
19 | /memreserve/ 0xb4300000 0x6000000; | 19 | /memreserve/ 0xb5200000 0x5100000; |
20 | /memreserve/ 0xb3400000 0xf00000; | 20 | /memreserve/ 0xb4300000 0xf00000; |
21 | 21 | ||
22 | /include/ "omap5.dtsi" | 22 | /include/ "omap5.dtsi" |
23 | /include/ "samsung_k3pe0e000b.dtsi" | 23 | /include/ "samsung_k3pe0e000b.dtsi" |