diff options
Diffstat (limited to 'arch/arm/boot/dts/omap5.dtsi')
-rw-r--r-- | arch/arm/boot/dts/omap5.dtsi | 9 |
1 files changed, 7 insertions, 2 deletions
diff --git a/arch/arm/boot/dts/omap5.dtsi b/arch/arm/boot/dts/omap5.dtsi index 3f1846ae98a..2d91a16310a 100644 --- a/arch/arm/boot/dts/omap5.dtsi +++ b/arch/arm/boot/dts/omap5.dtsi | |||
@@ -43,7 +43,7 @@ | |||
43 | 1000000 1060000 | 43 | 1000000 1060000 |
44 | 1500000 1250000 | 44 | 1500000 1250000 |
45 | >; | 45 | >; |
46 | clocks = <&dpll_mpu>; | 46 | clocks = <&dpll_mpu_ck>; |
47 | clock-names = "cpu"; | 47 | clock-names = "cpu"; |
48 | clock-latency = <300000>; /* From omap-cpufreq driver */ | 48 | clock-latency = <300000>; /* From omap-cpufreq driver */ |
49 | }; | 49 | }; |
@@ -104,7 +104,7 @@ | |||
104 | ti,hwmods = "counter_32k"; | 104 | ti,hwmods = "counter_32k"; |
105 | }; | 105 | }; |
106 | 106 | ||
107 | dpll_mpu: dpll_mpu { | 107 | dpll_mpu_ck: dpll_mpu_ck { |
108 | #clock-cells = <0>; | 108 | #clock-cells = <0>; |
109 | compatible = "ti,omap-clock"; | 109 | compatible = "ti,omap-clock"; |
110 | }; | 110 | }; |
@@ -679,6 +679,9 @@ | |||
679 | compatible = "ti,omap-usb2"; | 679 | compatible = "ti,omap-usb2"; |
680 | reg = <0x4a084000 0x7c>; | 680 | reg = <0x4a084000 0x7c>; |
681 | ctrl-module = <&omap_control_usb>; | 681 | ctrl-module = <&omap_control_usb>; |
682 | wkupclk = "usb_phy_cm_clk32k"; | ||
683 | optclk = "usb_otg_ss_refclk960m"; | ||
684 | |||
682 | }; | 685 | }; |
683 | 686 | ||
684 | usb3_phy: usb3phy@4a084400 { | 687 | usb3_phy: usb3phy@4a084400 { |
@@ -688,6 +691,8 @@ | |||
688 | <0x4a084c00 0x40>; | 691 | <0x4a084c00 0x40>; |
689 | reg-names = "phy_rx", "phy_tx", "pll_ctrl"; | 692 | reg-names = "phy_rx", "phy_tx", "pll_ctrl"; |
690 | ctrl-module = <&omap_control_usb>; | 693 | ctrl-module = <&omap_control_usb>; |
694 | wkupclk = "usb_phy_cm_clk32k"; | ||
695 | optclk = "usb_otg_ss_refclk960m"; | ||
691 | }; | 696 | }; |
692 | }; | 697 | }; |
693 | 698 | ||