diff options
Diffstat (limited to 'drivers/gpu/drm/radeon/radeon_irq_kms.c')
-rw-r--r-- | drivers/gpu/drm/radeon/radeon_irq_kms.c | 5 |
1 files changed, 5 insertions, 0 deletions
diff --git a/drivers/gpu/drm/radeon/radeon_irq_kms.c b/drivers/gpu/drm/radeon/radeon_irq_kms.c index f8b20e1c082..614144d34ae 100644 --- a/drivers/gpu/drm/radeon/radeon_irq_kms.c +++ b/drivers/gpu/drm/radeon/radeon_irq_kms.c | |||
@@ -79,6 +79,11 @@ static void radeon_hotplug_work_func(struct work_struct *work) | |||
79 | struct drm_mode_config *mode_config = &dev->mode_config; | 79 | struct drm_mode_config *mode_config = &dev->mode_config; |
80 | struct drm_connector *connector; | 80 | struct drm_connector *connector; |
81 | 81 | ||
82 | /* we can race here at startup, some boards seem to trigger | ||
83 | * hotplug irqs when they shouldn't. */ | ||
84 | if (!rdev->mode_info.mode_config_initialized) | ||
85 | return; | ||
86 | |||
82 | mutex_lock(&mode_config->mutex); | 87 | mutex_lock(&mode_config->mutex); |
83 | if (mode_config->num_connector) { | 88 | if (mode_config->num_connector) { |
84 | list_for_each_entry(connector, &mode_config->connector_list, head) | 89 | list_for_each_entry(connector, &mode_config->connector_list, head) |