diff options
Diffstat (limited to 'include/linux/fb.h')
-rw-r--r-- | include/linux/fb.h | 10 |
1 files changed, 9 insertions, 1 deletions
diff --git a/include/linux/fb.h b/include/linux/fb.h index c7a95714b1f..4629edc9e53 100644 --- a/include/linux/fb.h +++ b/include/linux/fb.h | |||
@@ -45,6 +45,8 @@ struct file; | |||
45 | 45 | ||
46 | #define FB_MISC_PRIM_COLOR 1 | 46 | #define FB_MISC_PRIM_COLOR 1 |
47 | #define FB_MISC_1ST_DETAIL 2 /* First Detailed Timing is preferred */ | 47 | #define FB_MISC_1ST_DETAIL 2 /* First Detailed Timing is preferred */ |
48 | #define FB_MISC_HDMI 4 /* display supports HDMI signaling */ | ||
49 | |||
48 | struct fb_chroma { | 50 | struct fb_chroma { |
49 | __u32 redx; /* in fraction of 1024 */ | 51 | __u32 redx; /* in fraction of 1024 */ |
50 | __u32 greenx; | 52 | __u32 greenx; |
@@ -217,6 +219,10 @@ struct fb_deferred_io { | |||
217 | }; | 219 | }; |
218 | #endif | 220 | #endif |
219 | 221 | ||
222 | #define FB_FLAG_RATIO_4_3 64 | ||
223 | #define FB_FLAG_RATIO_16_9 128 | ||
224 | #define FB_FLAG_PIXEL_REPEAT 256 | ||
225 | |||
220 | /* | 226 | /* |
221 | * Frame buffer operations | 227 | * Frame buffer operations |
222 | * | 228 | * |
@@ -716,6 +722,8 @@ extern unsigned char *fb_ddc_read(struct i2c_adapter *adapter); | |||
716 | 722 | ||
717 | /* drivers/video/modedb.c */ | 723 | /* drivers/video/modedb.c */ |
718 | #define VESA_MODEDB_SIZE 34 | 724 | #define VESA_MODEDB_SIZE 34 |
725 | #define CEA_MODEDB_SIZE 65 | ||
726 | |||
719 | extern void fb_var_to_videomode(struct fb_videomode *mode, | 727 | extern void fb_var_to_videomode(struct fb_videomode *mode, |
720 | const struct fb_var_screeninfo *var); | 728 | const struct fb_var_screeninfo *var); |
721 | extern void fb_videomode_to_var(struct fb_var_screeninfo *var, | 729 | extern void fb_videomode_to_var(struct fb_var_screeninfo *var, |
@@ -768,7 +776,7 @@ struct fb_videomode { | |||
768 | 776 | ||
769 | extern const char *fb_mode_option; | 777 | extern const char *fb_mode_option; |
770 | extern const struct fb_videomode vesa_modes[]; | 778 | extern const struct fb_videomode vesa_modes[]; |
771 | extern const struct fb_videomode cea_modes[64]; | 779 | extern const struct fb_videomode cea_modes[]; |
772 | 780 | ||
773 | struct fb_modelist { | 781 | struct fb_modelist { |
774 | struct list_head list; | 782 | struct list_head list; |