aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* ti_config_fragments/audio_display: sdk: Enable OMAPDRM and misc built-inp-ti-linux-3.14.y-mmp-ti-linux-3.14.yPraneeth Bajjuri2014-08-211-4/+9
* config_fragments: android: omap: fix boot optionsSubramaniam Chanderashekarapuram2014-08-211-1/+2
* ARM: DRA7X: Fix DT_MACHINE_START name for DRA7X platformsSubramaniam Chanderashekarapuram2014-08-211-2/+2
* Merge branch 'linux-linaro-lsk-v3.14-android' of git://git.linaro.org/kernel/...Praneeth Bajjuri2014-08-2059-707/+1300
|\
| * Merge branch 'linux-linaro-lsk-v3.14' into linux-linaro-lsk-v3.14-androidMark Brown2014-08-201-2/+2
| |\
| | * Merge remote-tracking branch 'lsk/v3.14/topic/usb' into linux-linaro-lsk-v3.14Mark Brown2014-08-201-2/+2
| | |\
| | | * usb: Fix H20AHB driver for big-endianRobin Murphy2014-08-201-2/+2
| * | | Merge branch 'linux-linaro-lsk-v3.14' into linux-linaro-lsk-v3.14-androidMark Brown2014-08-181-0/+1
| |\| |
| | * | Merge remote-tracking branch 'lsk/v3.14/topic/configs' into linux-linaro-lsk-...Mark Brown2014-08-181-0/+1
| | |\ \
| | | * | configs: Enable fanotifyMark Brown2014-08-181-0/+1
| * | | | Merge branch 'linux-linaro-lsk-v3.14' into linux-linaro-lsk-v3.14-androidMark Brown2014-08-1457-705/+1296
| |\| | |
| | * | | Merge remote-tracking branch 'lsk/v3.14/topic/libfdt' into linux-linaro-lsk-v...Mark Brown2014-08-1225-297/+637
| | |\ \ \
| | | * | | lib: add fdt_empty_tree.cMark Salter2014-08-122-1/+4
| | | * | | of/fdt: Convert FDT functions to use libfdtRob Herring2014-08-124-153/+60
| | | * | | of/fdt: update of_get_flat_dt_prop in prep for libfdtRob Herring2014-08-1219-79/+144
| | | * | | of/fdt: remove unused of_scan_flat_dt_by_pathRob Herring2014-08-122-70/+0
| | | * | | of: Fix the section mismatch warnings.Xiubo Li2014-08-121-1/+1
| | | * | | of: only scan for reserved mem when fdt presentJosh Cartwright2014-08-121-0/+3
| | | * | | drivers: of: add support for custom reserved memory driversMarek Szyprowski2014-08-123-0/+72
| | | * | | drivers: of: add initialization code for dynamic reserved memoryMarek Szyprowski2014-08-125-2/+227
| | | * | | drivers: of: add initialization code for static reserved memoryMarek Szyprowski2014-08-122-0/+135
| | * | | | Merge remote-tracking branch 'lsk/v3.14/topic/arm64-misc' into linux-linaro-l...Mark Brown2014-08-1132-408/+659
| | |\ \ \ \
| | | * | | | arm64: Fix barriers used for page table modificationsCatalin Marinas2014-08-113-12/+17
| | | * | | | arm64: mm: Optimise tlb flush logic where we have >4K granuleSteve Capper2014-08-113-77/+26
| | | * | | | arm64: KVM: define HYP and Stage-2 translation page flagsMarc Zyngier2014-08-111-2/+0
| | | * | | | arm64: Fix for the arm64 kern_addr_valid() functionDave Anderson2014-08-111-0/+3
| | | * | | | arm64: Clean up the default pgprot settingCatalin Marinas2014-08-111-0/+1
| | | * | | | arm64: Add function to create identity mappingsMark Salter2014-08-111-0/+2
| | | * | | | arm64: head: create a new function for setting the boot_cpu_mode flagMatthew Leach2014-08-111-5/+1
| | | * | | | arm64: introduce virt_to_pfnStefano Stabellini2014-08-111-0/+1
| | | * | | | Revert "arm64: Introduce execute-only page access permissions"Catalin Marinas2014-08-112-8/+8
| | | * | | | arm64: Fix up earlier backportMark Brown2014-08-111-1/+1
| | | * | | | arm64: Clean up the default pgprot settingMark Brown2014-08-115-94/+49
| | | * | | | arm64: add early_ioremap supportMark Salter2014-08-1111-52/+177
| | | * | | | mm: create generic early_ioremap() supportMark Salter2014-08-114-0/+291
| | | * | | | arm64: Add APM X-Gene SoC 15Gbps Multi-purpose PHY DTS entriesLoc Ho2014-08-111-0/+72
| | | * | | | arm64: barriers: make use of barrier options with explicit barriersWill Deacon2014-08-116-15/+15
| | | * | | | arm64: xchg: prevent warning if return value is unusedWill Deacon2014-08-111-1/+6
| | | * | | | arm64: Make atomic64_t() return "long", not "long long"Bjorn Helgaas2014-08-111-1/+1
| | | * | | | arm64: Introduce execute-only page access permissionsCatalin Marinas2014-08-112-8/+8
| | | * | | | arm64: Remove pgprot_dmacoherent()Catalin Marinas2014-08-112-5/+1
| | | * | | | arm64: mm: Route pmd thp functions through pte equivalentsSteve Capper2014-08-111-28/+24
| | | * | | | arm64: Do not synchronise I and D caches for special ptesCatalin Marinas2014-08-111-1/+1
| | | * | | | arm64: Make DMA coherent and strongly ordered mappings not executableCatalin Marinas2014-08-111-3/+3
| | | * | | | arm64: Remove the aux_context structureCatalin Marinas2014-08-112-41/+17
| | | * | | | arm64: Remove boot thread synchronisation for spin-table release methodCatalin Marinas2014-08-111-38/+1
| | | * | | | arm64: smp: make local symbol staticJingoo Han2014-08-111-1/+1
| | | * | | | arm64: mm: Remove superfluous "the" in commentGeert Uytterhoeven2014-08-111-1/+1
| | | * | | | arm64: initialize spinlock for init_mm's contextLeo Yan2014-08-111-0/+3
| | | * | | | arm64: enable FIX_EARLYCON_MEM kconfigRob Herring2014-08-111-0/+3