aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
| | | * | | ASoC: davinci-mcasp: Pass pin inactive state via DTMisael Lopez Cruz2013-07-224-1/+36
| | | * | | ASoC: davinci-mcasp: Wait until TX AFIFO is not emptyMisael Lopez Cruz2013-07-221-2/+31
| | | * | | ASoC: davinci-mcasp: Fix receive right-rotation valueMisael Lopez Cruz2013-07-221-3/+8
| | | * | | ASoC: davinci-mcasp: Keep TX and RX format symmetricMisael Lopez Cruz2013-07-221-27/+17
| | | * | | ASoC: davinci-mcasp: Enable TX FSG for master modeMisael Lopez Cruz2013-07-221-1/+36
| | | * | | ASoC: davinci-mcasp: Remove unnecesary runtime PM callsMisael Lopez Cruz2013-07-221-17/+0
| | | * | | ASoC: davinci-mcasp: Apply symmetry on sample bitsMisael Lopez Cruz2013-07-222-1/+17
| | | * | | ASoC: davinci-mcasp: Active slots depend on active serializersMisael Lopez Cruz2013-07-222-7/+51
| | | * | | ASoC: davinci-mcasp: Simplify channels retrievalMisael Lopez Cruz2013-07-221-4/+1
| | | * | | ASoC: omap-pcm: Initialize DMA slave configMisael Lopez Cruz2013-07-221-1/+1
| | * | | | defconfig: android: enable user space wake lock supportVishal Mahaveer2013-07-191-0/+1
| | * | | | android: defconfig: enable android usb flagsRuchika Kharwar2013-07-191-6/+2
| | * | | | HACK: DRA7xx: usb: dwc3: set mailbox in gadget pullup.Ruchika Kharwar2013-07-191-0/+8
| | * | | | android: usb: dwc3: Ensure the OUT request sizes are validRuchika Kharwar2013-07-191-0/+7
| | * | | | android: hack: usb: gadget: android: remove audio functionRuchika Kharwar2013-07-191-4/+4
| | * | | | android: usb: gadget: Allow kernel boot with android gadget.Ruchika Kharwar2013-07-195-6/+74
| | * | | | android: usb: gadget: udc_core: Check for android compile flag.Ruchika Kharwar2013-07-191-3/+5
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-1914-75/+358
| | |\| | |
| | | * | | dra7x: dts: pinctrl: Adding drv1/2_vbus pinctrl config to dra7x DTRavi Babu2013-07-191-0/+8
| | | * | | usb: dra7x: Enable init rate for dpll usbNikhil Devshatwar2013-07-191-0/+2
| | | * | | dra7xx: usb: dwc: device tree entrees for 2 usb_otg_ssRuchika Kharwar2013-07-191-0/+92
| | | * | | HACK: usb: dwc3: dwc3 wrapper update for multiple usb subsystemsRuchika Kharwar2013-07-193-7/+37
| | | * | | usb: dwc3-omap: wrapper dwc3_omap_mailbox updated ret valRuchika Kharwar2013-07-192-6/+13
| | | * | | usb: phy: omap_control_usb: addition of a dummy control registerRuchika Kharwar2013-07-192-4/+27
| | | * | | usb: omap_control_usb: addition of a phy variation.Ruchika Kharwar2013-07-193-17/+48
| | | * | | usb: phy: omap_control_usb: removal of globalsRuchika Kharwar2013-07-195-25/+64
| | | * | | usb: phy: enable phy drivers to use the device node for optional clock names.Ruchika Kharwar2013-07-192-21/+53
| | | * | | usb: dwc3: update the maxpacket based on the maximum_speedRuchika Kharwar2013-07-191-2/+21
| | * | | | android: defconfig: unified defconfig for all omap platformsPraneeth Bajjuri2013-07-192-359/+0
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-181-0/+2
| | |\| | |
| | | * | | arm: dts: dra7xx: Add voltage-tolerance to avs_mpu and avs_gpuHemant Hariyani2013-07-181-0/+2
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-182-11/+15
| | |\| | |
| | | * | | clk: omap5: Add CLK_SET_RATE_PARENT flag to gpu clocksHemant Hariyani2013-07-181-4/+6
| | | * | | clk: dra7xx: Add CLK_SET_RATE_PARENT flag to gpu clocksHemant Hariyani2013-07-181-7/+9
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-181-1/+1
| | |\| | |
| | | * | | ARM: OMAP5: board-generic: Modify the machine namePraneeth Bajjuri2013-07-181-1/+1
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-181-2/+5
| | |\| | |
| | | * | | regulator: core: Make set_voltage_tol() try for mid-range firstMark Brown2013-07-181-2/+5
| | * | | | OMAPDSS: DSSCOMP: Avoid DSSCOMP compilation by default.Dandawate Saket2013-07-181-1/+1
| | * | | | OMAPDSS: OMAPFB: Fix OMAPFB compilation breakDandawate Saket2013-07-181-1/+1
| * | | | | Merge remote-tracking branch 'remotes/gitomapzoom/p-ti-android-3.8.y' into p-...Sundar Raman2013-07-1919-601/+314
| |\| | | |
| | * | | | android: defconfig: OMAPDSS: DSSCOMP: OMAPLFB: Enabling dual FB configuration...Praneeth Bajjuri2013-07-171-1/+1
| | * | | | android: defconfig: usb: Enable all usb drivers as built in.Ruchika Kharwar2013-07-171-4/+5
| | * | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-1712-56/+287
| | |\| | |
| | | * | | omap5: device tree: usb: Specify optional clock names in dtRuchika Kharwar2013-07-171-0/+5
| | | * | | usb: phy: protect against NULL phy pointersFelipe Balbi2013-07-171-7/+7
| | | * | | usb: dwc3: core: make USB3 PHY optionalFelipe Balbi2013-07-171-9/+30
| | | * | | usb: dwc3: adapt to use dr_mode device tree helperRuchika Kharwar2013-07-172-20/+31
| | | * | | usb: dwc3: make maximum-speed a per-instance attributeFelipe Balbi2013-07-174-21/+30
| | | * | | usb: common: introduce of_usb_get_maximum_speed()Felipe Balbi2013-07-173-1/+48