aboutsummaryrefslogtreecommitdiffstats
path: root/arch
Commit message (Expand)AuthorAgeFilesLines
* ARM: DRA7: hwmod: Disable smart-idle for McASPMisael Lopez Cruz2013-07-221-0/+8
* dra7x: dts: pinctrl: Adding drv1/2_vbus pinctrl config to dra7x DTRavi Babu2013-07-191-0/+8
* usb: dra7x: Enable init rate for dpll usbNikhil Devshatwar2013-07-191-0/+2
* dra7xx: usb: dwc: device tree entrees for 2 usb_otg_ssRuchika Kharwar2013-07-191-0/+92
* arm: dts: dra7xx: Add voltage-tolerance to avs_mpu and avs_gpuHemant Hariyani2013-07-181-0/+2
* clk: omap5: Add CLK_SET_RATE_PARENT flag to gpu clocksHemant Hariyani2013-07-181-4/+6
* clk: dra7xx: Add CLK_SET_RATE_PARENT flag to gpu clocksHemant Hariyani2013-07-181-7/+9
* ARM: OMAP5: board-generic: Modify the machine namePraneeth Bajjuri2013-07-181-1/+1
* omap5: device tree: usb: Specify optional clock names in dtRuchika Kharwar2013-07-171-0/+5
* arm: dts: omap5: Add _ck to dpll_mpuHemant Hariyani2013-07-171-2/+2
* arm: dts: dra7xx: Add _ck to dpll_mpuHemant Hariyani2013-07-171-2/+2
* ARM: DTS: DRA7: Enable OPP HighPraneeth Bajjuri2013-07-161-2/+2
* ARM: dts: omap5-sevm: remove un-supported platformNishanth Menon2013-07-162-523/+0
* ARM: OMAP: omap2plus_defconfig: Enable Kernel PreemptionPraneeth Bajjuri2013-07-141-0/+1
* arm: dra: Add gpu interface clockHemant Hariyani2013-07-121-0/+15
* arm: dra7xx: Add gpu hwmodHemant Hariyani2013-07-121-0/+81
* arm/dts: dra7: Add gpu supplyHemant Hariyani2013-07-121-0/+7
* arm: dts: dra7xx: Add gpu dataHemant Hariyani2013-07-121-0/+42
* OMAPDSS: DISPC: errata i740 fix: force L3_1 CD to NOSLEEP when dispc module i...Devaraj Rangasamy2013-07-122-2/+643
* omap2plus_defconfig: regulator: ti-avs-class0: enable AVS class 0Praneeth Bajjuri2013-07-111-0/+1
* ARM: DRA7: board-generic: Modify the machine namePraneeth Bajjuri2013-07-111-1/+1
* Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-06-122-1/+2
|\
| * ARM: OMAP4+: omap2plus_defconfig: Enable audio via TWL6040 as modulePeter Ujfalusi2013-06-111-0/+4
| * ARM: dts: OMAP5: AESS: Fix AESS L3 Interconnect addressJyri Sarha2013-06-101-1/+1
* | TI-Integration: ARM: OMAP2+: Fix merege by restoring omap_mcasp_init() callti2013.04.02Jyri Sarha2013-06-071-0/+1
* | Merge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti.com/~balajitk/ti-linux-k...Dan Murphy2013-06-041-0/+20
|\ \
| * | ARM: DRA7: dts: Add the sdma dt node and corresponding dma request lines for mmcRajendra Nayak2013-06-041-0/+20
* | | Merge branch 'sdmmc-dra-linux-3.8.y' of git://git.ti.com/~balajitk/ti-linux-k...Dan Murphy2013-05-313-4/+66
|\| |
| * | ARM: dra7: dts: Add a fixed regulator node needed for eMMCRajendra Nayak2013-05-311-0/+8
| * | arm/dts: dra7: Add ldo regulator for mmc1Balaji T K2013-05-311-0/+1
| * | arm/dts: dra7: Add mmc controller nodes and board dataBalaji T K2013-05-312-0/+53
| * | ARM: DRA: hwmod: Correct the dma line names for mmcSricharan R2013-05-311-4/+4
* | | Merge branch 'omap5_audio_video-3.8.y' of git://git.ti.com/~a0393947/ti-linux...Dan Murphy2013-05-315-19/+169
|\ \ \ | | |/ | |/|
| * | arch: arm: configs: Add support for DRA7 evm in omap2plus_defconfigArchit Taneja2013-05-301-49/+35
| * | arm: dts: dra7-evm: Add pinmux configs needed for displayArchit Taneja2013-05-301-0/+51
| * | ARM: dts: DRA7x: Add DMM bindingsArchit Taneja2013-05-301-0/+7
| * | omapdss: hdmi: Add an i2c adapter node as a possible DT phandleArchit Taneja2013-05-301-0/+23
| * | HACK: omap_hwmod: enable DESHDCP clock before DSS module is enabledArchit Taneja2013-05-301-0/+5
| * | arm: dra7-evm dts: Add lcd panel supportArchit Taneja2013-05-301-0/+23
| * | arm: dra7 dtsi: add DSS DT nodeArchit Taneja2013-05-301-0/+37
| * | omapdss: Add DRA7XX as an OMAPDSS versionArchit Taneja2013-05-301-0/+2
| * | Merge remote-tracking branch 'av-feat-tree/omap5_audio_video-3.8.y' into vayu...Archit Taneja2013-05-3036-544/+1165
| |\ \ | | |/ | |/|
* | | Merge branch 'pm-linux-2.8.y' of git://git.ti.com/~kristo/ti-linux-kernel/pm-...Dan Murphy2013-05-3047-142/+21269
|\| |
| * | Merge remote-tracking branch 'rnayak/platform-base-3.8.y' into pm-linux-3.8.yTero Kristo2013-05-295-11/+24
| |\ \
| | * | ARM: DRA7: dts: Remove the non existent l3_main_3 entryRajendra Nayak2013-05-291-1/+1
| | * | ARM: DRA7: dpll: No freqsel on DRA7Rajendra Nayak2013-05-291-7/+5
| | * | ARM: DRA7: dpll: Lock GMAC PLL at bootRajendra Nayak2013-05-291-0/+2
| | * | ARM: DRA7: dpll: Lock ABE PLL according to ATL needsRajendra Nayak2013-05-291-0/+13
| | * | ARM: DRA7: id: Change control_id_code register addressSricharan R2013-05-292-2/+3
| * | | ARM: OMAP5: Add select tuples to enable CPUFREQ on OMAP5J Keerthy2013-05-281-0/+2