aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'ion' into p-ti-android-3.8.y-videoSundar Raman2013-07-263-15/+63
|\
| * gpu: ion: add support for more cache operationsSundar Raman2013-07-261-4/+12
| * gpu: ion: DRA7: ensure TILER 2d mappings are shared deviceSundar Raman2013-07-261-3/+3
| * gpu: ion: fix omap_ion_share_fd_to_buffers apiSundar Raman2013-07-261-1/+2
| * gpu: ion: omap: add checks for carveout addresses and sizesSundar Raman2013-07-261-6/+36
| * gpu: ion: omap: Fix TILER secure heap base addressSundar Raman2013-07-261-1/+1
| * gpu: ion: omap: re-populate flags parameters into bufferSundar Raman2013-07-261-1/+10
* | Merge branch 'p-ti-android-3.8.y-video' of git://git.ti.com/android-sdk/kerne...Praneeth Bajjuri2013-07-2510-28/+309
|\ \
| * \ Merge remote-tracking branch 'origin/omaplfb' into p-ti-android-3.8.y-videoPraneeth Bajjuri2013-07-2510-28/+309
| |\ \
| | * | gc320: gcx: [WA] Allocate MMU page tables as non cachedSundar Raman2013-07-252-0/+34
| | * | gc320: Added missing programming of MTLB base second timeAlexei Shlychkov2013-07-251-0/+4
| | * | gc320: adding gcxxx support in MakefilesDavid Sin2013-07-252-0/+8
| | * | gc320: Adapt GC320 driver for K3.8Sundar Raman2013-07-253-28/+46
| | * | gc320: OMAP4: Adding cache-2dmanagerJack Yen2013-07-253-0/+217
* | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-221-2/+9
|\ \ \ \
| * | | | OMAPDSS: HDMI: Fix GPA Channel Setting and Channel Allocation for 6-ChannelsAngela Stegmaier2013-07-221-1/+6
| * | | | OMAPDSS: OMAP5: HDMI: Audio InfoFrame DB1 field offsetsMisael Lopez Cruz2013-07-221-1/+3
* | | | | HACK: DRA7xx: usb: dwc3: set mailbox in gadget pullup.Ruchika Kharwar2013-07-191-0/+8
* | | | | android: usb: dwc3: Ensure the OUT request sizes are validRuchika Kharwar2013-07-191-0/+7
* | | | | android: hack: usb: gadget: android: remove audio functionRuchika Kharwar2013-07-191-4/+4
* | | | | android: usb: gadget: Allow kernel boot with android gadget.Ruchika Kharwar2013-07-193-6/+71
* | | | | android: usb: gadget: udc_core: Check for android compile flag.Ruchika Kharwar2013-07-191-3/+5
* | | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-197-70/+244
|\| | | |
| * | | | HACK: usb: dwc3: dwc3 wrapper update for multiple usb subsystemsRuchika Kharwar2013-07-192-5/+35
| * | | | usb: dwc3-omap: wrapper dwc3_omap_mailbox updated ret valRuchika Kharwar2013-07-192-6/+13
| * | | | usb: phy: omap_control_usb: addition of a dummy control registerRuchika Kharwar2013-07-191-4/+26
| * | | | usb: omap_control_usb: addition of a phy variation.Ruchika Kharwar2013-07-191-14/+40
| * | | | usb: phy: omap_control_usb: removal of globalsRuchika Kharwar2013-07-194-25/+63
| * | | | usb: phy: enable phy drivers to use the device node for optional clock names.Ruchika Kharwar2013-07-192-21/+53
| * | | | usb: dwc3: update the maxpacket based on the maximum_speedRuchika Kharwar2013-07-191-2/+21
* | | | | OMAPDSS: DSSCOMP: Avoid DSSCOMP compilation by default.Dandawate Saket2013-07-181-1/+1
* | | | | OMAPDSS: OMAPFB: Fix OMAPFB compilation breakDandawate Saket2013-07-181-1/+1
| |/ / / |/| | |
* | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-177-48/+213
|\| | |
| * | | usb: dwc3: core: make USB3 PHY optionalFelipe Balbi2013-07-171-9/+30
| * | | usb: dwc3: adapt to use dr_mode device tree helperRuchika Kharwar2013-07-172-20/+31
| * | | usb: dwc3: make maximum-speed a per-instance attributeFelipe Balbi2013-07-174-21/+30
| * | | usb: common: introduce of_usb_get_maximum_speed()Felipe Balbi2013-07-171-1/+35
| * | | usb: add devicetree helpers for determining dr_mode and phy_typeMichael Grzeschik2013-07-173-0/+86
| * | | dra7xx : usb3_phy: Updated dpll M,N values.Ruchika Kharwar2013-07-171-1/+5
* | | | Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.yPraneeth Bajjuri2013-07-172-11/+13
|\| | |
| * | | PM / OPP: Export more symbols for module usageMark Langsdorf2013-07-171-0/+3
| * | | PM / OPP: switch exported symbols to GPL variantNishanth Menon2013-07-171-8/+8
| * | | clk: OMAP: Remove _ck assumption for DT bindingsHemant Hariyani2013-07-171-3/+2
* | | | HDMI: Add reading edid and mode db creationDandawate Saket2013-07-122-2/+13
* | | | HDMI: Select correct clock source.Dandawate Saket2013-07-123-1/+13
* | | | HDMI: Select DVI or HDMI based on EDIDDandawate Saket2013-07-121-0/+2
* | | | HDMI: Add fb mode db constructionDandawate Saket2013-07-122-0/+62
* | | | HDMI: Add edid read and clear functionsDandawate Saket2013-07-122-1/+63
* | | | HDMI: Add FB mode database setting supportDandawate Saket2013-07-123-7/+77
* | | | OMAPDSS: HDMI: Add setmode support for androidDandawate Saket2013-07-124-0/+23