aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'android-3.8' of ti-android-kernel/kernel-common into p-ti-andro...Praneeth Bajjuri2013-03-201-1/+46
|\
| * w1: ds2482: Manage SLPZ pin sleep stateTodd Poynor2013-02-191-1/+46
* | w1: fix oops when w1_search is called from netlink connectorMarcin Jurkowski2013-03-201-1/+2
* | w1-gpio: remove erroneous __exit and __exit_p()Johan Hovold2013-03-201-2/+2
* | w1-gpio: fix section mismatchHauke Mehrtens2013-03-141-1/+1
|/
* Drivers: w1: remove last __devexit_p() instanceGreg Kroah-Hartman2013-01-031-1/+1
* ARM: OMAP: Fix drivers to depend on omap for internal devicesTony Lindgren2012-12-161-0/+1
* w1-gpio: Simplify & get rid of definesPantelis Antoniou2012-11-261-32/+26
* w1-gpio: Pinctrl-fyPantelis Antoniou2012-11-261-0/+7
* w1: remove CONFIG_HOTPLUG ifdefsBill Pemberton2012-11-211-7/+0
* w1: remove use of __devexitBill Pemberton2012-11-213-5/+5
* w1: remove use of __devinitBill Pemberton2012-11-213-5/+5
* w1: remove use of __devexit_pBill Pemberton2012-11-212-2/+2
* w1: mxc_w1: Fix commentFabio Estevam2012-11-211-1/+1
* w1: mxc_w1: Convert to platform driverFabio Estevam2012-11-211-14/+2
* w1: mxc_w1: Adapt the clock name to the new clock frameworkFabio Estevam2012-11-211-3/+3
* w1/ds2482: use module_i2c_driver to simplify the codeWei Yongjun2012-10-241-12/+1
* drivers/w1/masters: remove CONFIG_EXPERIMENTALKees Cook2012-10-241-1/+1
* Merge tag 'char-misc-3.6' of git://git.kernel.org/pub/scm/linux/kernel/git/gr...Linus Torvalds2012-10-013-47/+77
|\
| * Merge v3.6-rc3 into 'char-misc-next'Greg Kroah-Hartman2012-08-273-47/+77
| |\
| | * onewire: w1-gpio: add ext_pullup_enable pin in platform dataDaniel Mack2012-08-161-1/+17
| | * onewire: w1-gpio: add DT bindingsDaniel Mack2012-08-161-1/+47
| | * w1: omap-hdq: drop ARCH dependencyFelipe Balbi2012-08-162-4/+0
| | * w1: omap-hdq: remove unnecessary returnFelipe Balbi2012-08-161-2/+0
| | * w1: omap-hdq: convert to devm_* functionsFelipe Balbi2012-08-161-23/+9
| | * w1: omap-hdq: convert to module_platform_driverFelipe Balbi2012-08-161-13/+1
| | * w1: omap-hdq: don't hardcode resource sizeFelipe Balbi2012-08-161-1/+1
| | * w1: omap-hdq: add section annotation to removeFelipe Balbi2012-08-161-3/+3
* | | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-10-011-1/+1
|\ \ \ | |/ / |/| |
| * | treewide: fix comment/printk/variable typosAnatol Pomozov2012-09-011-1/+1
* | | 1-Wire: Add support for the maxim ds1825 temperature sensorRaphael Assenat2012-08-162-0/+10
| |/ |/|
* | Merge tag 'driver-core-3.6-rc1' of git://git.kernel.org/pub/scm/linux/kernel/...Linus Torvalds2012-07-2620-99/+560
|\ \ | |/ |/|
| * w1: Fix a typo in 'hardware' wordOtavio Salvador2012-06-181-1/+1
| * w1: Add 1-wire slave device driver for DS28E04-100Markus Franke2012-06-134-0/+484
| * W1: split master mutex to avoid deadlocks.NeilBrown2012-06-1315-74/+55
| * w1: omap_hdq: use wait_event_timeout to wait for read to complete.NeilBrown2012-06-131-9/+6
| * w1: omap_hdq: Fix some error/debug handling.NeilBrown2012-06-131-7/+8
| * Revert "w1: introduce a slave mutex for serializing IO"Greg Kroah-Hartman2012-06-133-4/+2
| * w1: cleanup w1_ueventDevendra Naga2012-06-121-8/+6
| * w1: introduce a slave mutex for serializing IONeilBrown2012-06-123-2/+4
* | W1: OMAP HDQ1W: use runtime PMPaul Walmsley2012-06-211-65/+13
* | W1: OMAP HDQ1W: use 32-bit register accessesPaul Walmsley2012-06-211-4/+4
* | W1: OMAP HDQ1W: allow driver to be built on all OMAP2+Paul Walmsley2012-06-211-1/+1
|/
* Merge tag 'clock' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2012-05-261-2/+2
|\
| * w1 i.MX: prepare/unprepare clockSascha Hauer2012-04-251-2/+2
* | Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-05-221-1/+1
|\ \
| * | Kconfig: replace "--- help ---" with "---help---"Paul Bolle2012-05-071-1/+1
| * | Merge branch 'master' into for-nextJiri Kosina2012-04-087-24/+367
| |\|
| * | w1: fix slave driver registration error messageDmitry Artamonow2012-04-021-1/+1
* | | w1: w1_ds2408.c: quite sparse noise about using plaing integer as NULL pointerH Hartley Sweeten2012-05-041-2/+0