aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Merge branch 'platform-base-3.8.y' of git://gitorious.ti.com/~rrnayak/ti-linu...Dan Murphy2013-04-091-12/+15
|\
| * omap: watchdog: If enabled stop watchdog during module removalLokesh Vutla2013-04-091-0/+3
| * omap: watchdog: Use devm_request_irq instead of request_irq()Lokesh Vutla2013-04-091-12/+12
| * Merge tag 'v3.8.4' of git://git.kernel.org/pub/scm/linux/kernel/git/stable/li...Rajendra Nayak2013-03-272-19/+9
| |\
* | \ Merge branch 'linux-3.8.y' of http://git.kernel.org/pub/scm/linux/kernel/git/...Dan Murphy2013-03-282-121/+7
|\ \ \
| * | | watchdog: sp5100_tco: Remove code that may cause a boot failureTakahisa Tanaka2013-03-281-120/+6
| * | | watchdog: sp5100_tco: Set the AcpiMmioSel bitmask value to 1 instead of 2Takahisa Tanaka2013-03-281-1/+1
| | |/ | |/|
* | | Merge branch 'linux-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-182-19/+9
|\| |
| * | watchdog: sp5100_tco: Write back the original value to reserved bits, instead...Takahisa Tanaka2013-03-141-20/+8
| * | watchdog: sp5100_tco: Fix wrong indirect I/O access for getting value of rese...Takahisa Tanaka2013-03-141-2/+3
| * | watchdog: da9055_wdt needs to select WATCHDOG_CORERandy Dunlap2013-03-141-0/+1
* | | Merge branch 'platform-base-3.8.y' into ti-linux-3.8.yDan Murphy2013-03-052-7/+29
|\ \ \ | | |/ | |/|
| * | omap: watchdog: Use Delay Interrupt only if it is supportedLokesh Vutla2013-03-011-6/+24
| * | omap: watchdog: Enable delay interrupt wakeup capabilityLokesh Vutla2013-03-012-1/+5
* | | watchdog: add Palmas Watchdog supportGraeme Gregory2013-02-273-0/+300
|/ /
* / omap: watchdog: kernel auto watchdog petting serviceLokesh Vutla2013-02-262-1/+52
|/
* watchdog: twl4030_wdt: add DT supportAaro Koskinen2013-01-021-2/+9
* watchdog: omap_wdt: eliminate unused variable and a compiler warningAaro Koskinen2013-01-021-1/+0
* watchdog: da9055: Don't update wdt_dev->timeout in da9055_wdt_set_timeout err...Axel Lin2013-01-021-7/+6
* watchdog: da9055: Fix invalid free of devm_ allocated dataAxel Lin2013-01-021-4/+0
* watchdog: Orion: Fix possible null-deference in orion_wdt_probeJason Gunthorpe2012-12-191-0/+2
* watchdog: sp5100_tco: Add SB8x0 chipset supportTakahisa Tanaka2012-12-192-61/+306
* watchdog: davinci_wdt: add OF supportMurali Karicheri2012-12-191-0/+7
* watchdog: da9052: Fix invalid free of devm_ allocated dataTushar Behera2012-12-191-4/+0
* watchdog: twl4030_wdt: Change TWL4030_MODULE_PM_RECEIVER to TWL_MODULE_PM_REC...Peter Ujfalusi2012-12-191-1/+1
* watchdog: remove depends on CONFIG_EXPERIMENTALKees Cook2012-12-191-2/+2
* watchdog: Convert dev_printk(KERN_<LEVEL> to dev_<level>(Joe Perches2012-12-191-10/+9
* watchdog: DA9055 Watchdog driverAshish Jangam2012-12-193-0/+227
* watchdog: omap_wdt: eliminate gotoAaro Koskinen2012-12-191-7/+4
* watchdog: omap_wdt: delete redundant platform_set_drvdata() callsAaro Koskinen2012-12-191-2/+0
* watchdog: omap_wdt: convert to devm_ functionsAaro Koskinen2012-12-191-37/+13
* watchdog: omap_wdt: convert to new watchdog coreAaro Koskinen2012-12-192-149/+112
* watchdog: s3c2410_wdt: use clk_prepare_enable and clk_disable_unprepareThomas Abraham2012-12-191-3/+3
* watchdog: imx2_wdt: Select the driver via ARCH_MXCFabio Estevam2012-12-191-1/+1
* watchdog: cpu5wdt.c: add missing del_timer calldevendra.aaru2012-12-191-0/+1
* watchdog: hpwdt.c: Increase version stringTom Mingarelli2012-12-191-1/+1
* watchdog: Convert twl4030_wdt to watchdog coreJarkko Nikula2012-12-192-149/+35
* davinci_wdt: preparation for switch to common clock frameworkKaricheri, Muralidharan2012-12-191-2/+2
* watchdog: sp805_wdt.c: use clk_prepare_enable and clk_disable_unprepareJulia Lawall2012-12-191-9/+2
* watchdog: ath79_wdt: convert to use module_platform_driverGabor Juhos2012-12-191-11/+2
* Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/jik...Linus Torvalds2012-12-131-1/+1
|\
| * Fix misspellings of "whether" in comments.Adam Buchbinder2012-11-191-1/+1
* | Merge tag 'pm-merge' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm...Linus Torvalds2012-12-131-2/+0
|\ \
| * \ Merge tag 'tags/omap-for-v3.8/cleanup-multiplatform-no-clock-signed' of git:/...Olof Johansson2012-11-301-2/+0
| |\ \
| | * | watchdog: OMAP: fixup for ARM multiplatform supportTony Lindgren2012-11-301-2/+0
* | | | Merge tag 'dt' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2012-12-131-0/+11
|\| | |
| * | | Merge tag 'at91-for-next-dt' of git://github.com/at91linux/linux-at91 into ne...Olof Johansson2012-11-211-0/+11
| |\ \ \
| | * | | watchdog: at91sam9_wdt: add device tree supportFabio Porcedda2012-11-161-0/+11
| | | |/ | | |/|
| * | | Merge tag 'imx-dt' of git://git.pengutronix.de/git/imx/linux-2.6 into next/dtArnd Bergmann2012-11-161-1/+0
| |\ \ \ | | |_|/ | |/| |
* | | | Merge tag 'cleanup' of git://git.kernel.org/pub/scm/linux/kernel/git/arm/arm-socLinus Torvalds2012-12-122-15/+12
|\ \ \ \